Search Results for f2 connector
ms3102a | Amphenol Global Search | Amphenol
Search Results for ms3102a-20-15s Amphenol R Amphenol MIL-C-5015 Connectors MS3102R ... Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 204,000 in-lb/radian 23,000 N-m/radian Rotating Inertia 0.0052 in-lb sec2 0.0006 N-m sec2 Maximum Speed 15,000 RPM 15,000 RPM All specifications are at room temperature unless otherwise ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Model 685A19 | PCB Piezotronics
Electrical Connector: Screw Terminals; Specification Notes [1] PS206 Declaration of Conformity PS206. English: SI: Performance: Measurement Range: 7 g pk: 68.7 m/s² pk: Frequency Range: 0 to 6000 cpm: 0 to 100 Hz: Relay: 3A Form C 480 VAC: 3A Form C 480 VAC: Relay(Contacts) (DPDT) Normally Open / Closed:
APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
132111 | Amphenol Global Search | Amphenol
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132111 STP 3D Model (Size: 328 kb ) 132111 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1182A2-3GT50G-.085-50: Body Finish: Gold:
10147613-121406LF | BergStak HS™ 0.80mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Bergstak HS™ 0.80mm, part number 10147613-121406LF 10147613-121406LF | BergStak HS™ 0.80mm | Amphenol
Backshells - RF Accessories - Amphenol RF
Backshells feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm. Downloads. SMP-MSCM-PCS-10 STP 3D Model (Size: 112 kb ) SMP-MSCM-PCS-10 PDF Customer Drawing (Size: 398 kb) SMP-MSCM-PCS-10 HFSS 3D Comp Model (Size: 2866 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
R-SATA Connectors - Amphenol Aerospace
simply utilizing Amphenol’s R-SATA connectors to meet today’s ever-growing performance demands. Amphenol is the leader in interconnection products through its long history of engineering expertise and providing high perfor - mance products and solutions. The R-SATA series is the next generation of data storage connectors designed to meet your
LC Field - Fiber Optic Connectors - Amphenol Socapex
Amphenol Socapex LC Field Connector is an innovative solution that allows users to transform their LC cordset into a rugged LC Field connector. This connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh conditions.
General Purpose Low Profile | PCB Piezotronics
Electrical Connector: PT02E-10-6P; Electrical Connector: PT02E-10-6P; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:1203-12A/084A100. Measurement Range: 1000 lbf; Measurement Range: 4448 N; Size - Diameter: 4.12 in; Size - Diameter: 104.6 mm; Size - Height: 2.50 in;
BNC Straight PCB Jack Through Hole 50 Ohm | 112591 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112591 STP 3D Model (Size: 153 kb ) 112591 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 112591-NT3G: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
75欧姆 | Amphenol Global Search | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
N 20 252 4051 C | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C ... Suitable for surface temperature measurement. Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes.
amphenol corporation cases pdf | Amphenol Global Search | Amphenol
EA Add ; Amphenol GP-IE156327SS-004 Shielded GPIB Cable (IEEE-488 Cable) w / Stackable GPIB Connectors (24-pin M / F) 4m; Code: GP-IE156327SS-004; Buy 4m Amphenol GP-IE156327SS-004 Cables Direct from the Factory at Cables on Demand. Deluxe IEEE-488 GPIB cables by Amphenol combine single shielded 95% copper braid and dual-layer mylar foil for ...
MIL-DTL-26482 Series I Filters (FPT) | EMI Filters | 38999 Plus ...
Circular Connectors; Mil-Spec Type Circulars Micro-Miniature EMI Filters Hermetically Sealed Features & Technologies Series Five Connectors High Voltage 38999 Back to Menu; Rectangular Connectors; LRM - Line Replaceable Module ...
CXL 900-6 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 008DE22: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.028 sq. m / 0.30 sq. ft. Wind Load: 40 N (160 km/h) Dia. At Top End: 23 mm / 0.91 in. Dia. At Bottom End
FlexFast Flex-to-Board | Flex to Board | Amphenol
The connector design is compliant to USCAR-T3V2 and LV-214 S1 specifications. FlexFast™ FPC-to-Board connector compact design address the growing demand for automotive application market. The connector design is compliant to USCAR-T3V2 and LV-214 S1 specifications.
50 series compared to 30 series | Amphenol Global Search | Amphenol
MIL-DTL-38999 Series I, II, and III Connectors, 38999 Derivatives, and Custom Accessories The Original MIL-SPEC Connectors for Modern Harsh Environments. Amphenol was one of the initial developers of MIL-DTL-38999 when the specification was developed in the 1970s. ... D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors ...
10-769040 | Amphenol Global Search | Amphenol
Search Results for 10-769040-19n Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace No damage detrimental to the operation of the connector occurs when subjected to 10 cycles of thermal shock from 0°C to 90°C and back to 0°C. Physical Shock (Mated) 300 G’s: Moisture Resistance (Mated) 500 Megohms: Insulation Resistance, High Temp. ...