Search Results for f2 connector
10127400-01H1420LF | Pwr Blade ULTRA ® | Amphenol
PwrBlade ® ULTRA Connector System, Power Connectors, Receptacle, 6HP+9S+3LP Right Angle, Press Fit. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
Model 130F21 | PCB Piezotronics
Model 130F21:ICP® Array Microphone with integral preamplifier, 10-32 jack connector, TEDS . Model 130F21:ICP® Array Microphone with integral preamplifier, 10-32 jack connector, TEDS . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 ...
cpc series 2 | Amphenol Global Search | Amphenol
Search Results for cpc series 2 Connectors | Products - Amphenol Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. ... Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC ...
SMPM Straight Full Detent Receptacle Jack Round Post Thread-in 50 Ohm
RF Connector SMPM Straight Full Detent Receptacle Jack Round Post Thread-in 50 Ohm. Downloads. 925-201J-51S STP 3D Model (Size: 593 kb ) 925-201J-51S PDF Customer Drawing (Size: 236 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Broadband | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
biophenol a | Amphenol Global Search | Amphenol
Buy 0.5m (1.6ft) Amphenol CS-USB3.1TYPC-000.5M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second and high power handling capacity for direct USB port powering of high ...
Model 333B42 | PCB Piezotronics
See Graph %/°F [2] Base Strain Sensitivity: 0.01 g/µε: 0.1 (m/s²)/µε ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
Industrial plugs and sockets High current connectors
High current connectors The right soloution for every application. The connector product portfolio covers almost all application in the defined high current range. — C-Line - 200 A/250 A The compact C-Line connectors have a robust plastic housing and are perfect for applications with limited space conditions as well as for cer-
RESMLAC-8EMG-CAPS - Enhanced Managed Gigabit Ethernet Switch, MIL-DTL ...
plated connectors, powered with 18-32VDC, with attached metallic caps with enhanced features RESMLAC-8EMG-CAPS-ZN MIL-STD Rugged Managed Ethernet switch with 8 ports 10/100/1000TX, M38999 connectors, Black Zinc Nickel plated connectors, powered with 18-32VDC, with attached metallic caps with enhanced features RESMLAC-8EMG-CAPS-NI
USB3CFTV - 坚固的以太网、USB 和显示器连接器 | Amphenol Socapex
The size of the reinforced connector USB-C is currently size 11, based on MIL-DTL-38999 series III standard.
Apart from the classic version in jam nut or square flange, you have the choice of installing reduced flange version that decreases the footprint on the panel. Save up to 49% of surface thanks to this solution!
MDT420E02001 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=4.2mm, Key E,15μin Au Plating Environmental Compliance Click to download Certificate of Compliance Report
LC Field - Amphenol Fiber Systems International (AFSI)
environment fiber optic cable assemblies & connectors in the world. Visit AMAO at amphenolmao.com. LC Field. Fiber Optic Connector. How to Order: For more information on how to order or to obtain a price quote on any of our LC Field products, please call us at 800-472-4225. For international calls please dial 214-547-2400 or e-mail us at info ...
N-Type Plug to SMA Jack Adapter 50 Ohm Straight | 242113 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Model SDC005-DIN1 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Electrical Connector 8-Pin 8-Pin Electrical Connection Position Side Side Mounting Thread Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 132191 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132191 3D Model (Size: 1106 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Amphenol IDS-73-3
UTXTM PV Cable Connector The new UTX™ from Amphenol Industrial Solar Technologies (AIST) is a robust DC connector triple-certified to UL 6703 1500V, EN50521 1500V (Class A), and JET 1500V specifications, making it currently the only connector available for usage in all major global PV markets. The UTX™ is an evolution of AIST’s well-
G64R31312HR | Overpass - Extremeport Z-Link | Amphenol
Contact us today for more details of Overpass - Extremeport Z-Link connector, Part Number G64R31312HR. Amphenol is one of the leading manufacturers of High Speed Input Output connector. Contact us today for more details of Overpass - Extremeport Z-Link connector, Part Number G64R31312HR.
Model 352C03 | PCB Piezotronics
See Graph %/°F [2] [3] ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified.
10146027-A40110LF | PCI Express | Amphenol
PCI Express® GEN 4 Card Edge, Storage and Server Connector, Straddle-Mount, x16, 164 Positions, 1.00mm (0.039in) Pitch