Search Results for f2 connector
Model 333B40 | PCB Piezotronics
See Graph %/°F [2] ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-6RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-6RFX PDF Customer Drawing (Size: 122 kb) 901-143-6RFX STP 3D Model (Size: 372 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-143-6RFX HFSS 3D Comp Model (Size: 13862 kb )
Data Sheet R-Series RH PROFIBUS - Temposonics
Ingress protection 2 IP67 (if mating connectors are correctly fitted) Shock test 100 g (single shock), IEC standard 68-2-27 Vibration test 15 g/10…2000 Hz, IEC standard 68-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission EN 61000-6-3 Electromagnetic immunity EN 61000-6-2
Amphenol PCD Shenzhen
power connector . voltage: 1000v . description. metal shell mounted receptacle, 32a max, 2+2 pin, alternate position a rated current: 32a@4mm2 shielded cable 23a@2.5mm2 shielded cable how to order: related items hvsl282022x. box mounted receptacle, 32a max, 2+2 pin, alternate position a/b/c/d/e/f ...
10160261-00011LF | USB Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB, part number 10160261-00011LF
MDT180B01001 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=1.8mm, Key B, 30μin Au Plating Environmental Compliance Click to download Certificate of Compliance Report
Commercial Aerospace | Markets - Amphenol
This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations. SV Microwave Extreme RF Cable Assemblies Amphenol SV Microwave offers a complete line of fixed length, high-frequency Ø.047" and Ø.085" cable assemblies in series: SMA, 2.92mm, 2.4mm, 1.85mm, SMP ...
Model 6634C-ESO | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
45315 icd 10 | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Drop Cable Options - Amphenol Broadband Solutions
Additional Features: lifeTime ® non-flowing indoor / outdoor application additive between the jacket and the braid providing superior corrosion protection, moisture mitigation and lubrication for easier connector insertions available; Quickprep bonded foil design comes standard for all of our tri-shield cables at no additional cost; Same prep / Same Connectors / Same steps
32孔低压信号连接器 - amphenol-auto.com
Amphenol 32pin Connector Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
edward swan obituary pensacola fl | Amphenol Global Search | Amphenol
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended ...
CA Series Connectors Catalog High Speed | Compression Mount
CA Series CA Series Connectors & InterposersConnectors & Interposers Ardent Design Support Connectors Overview Ardent Compliant Contact Technology Connector Types Low-Profile Board-to-Board Compression Mount Tight Pitch Compression Mount Coaxial & Custom Pattern Variable Height RF Optical High Node Count | Low Force Ordering Information 3 6 5 4 ...
PowerBOSSlite M22 (⅞) - amphenol-sine.com
Connector Face. PVC. Contacts. Copper Alloy. Coupler Housing. Machined Aluminum, Anodized. Protection. IP67, NEMA 6P. Receptacle Housing. Machined Aluminum, Anodized . Single and Dual Rating Specifications. Cable Drop - Single-rated. PVC insulated #14AWG stranded copper (41 x 30) TC-ER Only;
Micro HDAS - Amphenol Socapex
- Expanded Beam connector CTOS launch - Headquarters transferred to Thyez Increased manufacturing capacity with 2nd building in Pune, India New factory in Thyezst (74) France with 250 people, 13 000m2 New factory in Pune, India - 1 board level connectors: HE8 - 1st “licence Bendix” manufactured connectors - SL Series RJ Field launch, “Award
Model 112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
10128796-001RLF | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H8.5mm, Key B, 1μin Au Plating . Environmental Compliance Click to download Certificate of Compliance Report
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator. Downloads. 112116 PDF Customer Drawing (Size: 65 kb)
9-2437-25 | Amphenol Global Search | Amphenol
9-2437-25 | Amphenol Global Search | Amphenol 2002 / 9 5 / C Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE. Downloads. 901-10231 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551F9-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)