Search Results for f2 connector
pl202y-120-25 6m | Amphenol Global Search | Amphenol
NFC 93422 relay sockets - SCR 25 type; Modularity. Quick connection junction modules. 1750 modules. 1750 modules with stud; 1100 modules. 1100 modules with stud; 1100 modules with component carrier junction block; 1200 - ABS1569 modules; Rectangular connectors. SIM - EN4165 monomodule connectors.
RADLOK系列 - 电子 - 定制 - Amphenol-gec
系列介绍 >>> radlok™是一款采用radsok接触技术的1000v低成本免工具电源互连,电流额定值为70a至500a。 radlok™专为储能,电池和设备电源互连而设计。
MUSBR439330 | Rugged USB 3.0 | Amphenol
Rugged USB 3.0, IP67, Stacked on PCB with matching USB connector. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; Application Specification; Product Presentation; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Related Parts ...
Sundy - Amphenol CS
3.4 Design and Construction - The connector system shall be of two-piece design, consisting of: a molded, straight or right-angle, shielded header having .64/0.025 diameter or .64/0.025 square header contacts arranged for printed wiring board termination on a 2.54/0.100 square grid; and a multi-piece receptacle connector having self-stripping ...
Model 102A07 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.39 oz (11.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
AP-93 1000 Hour Salt Spray RoHS Plating | Series Five Connectors ...
AP-93 also meets a 392 °F (200° C) temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors. AP-93 is intermateable with Cadmium, making it the perfect drop-in replacement for applications where Cadmium has been the preferred option.
Size 20 Contacts, Removable IEC Publication 60807-3 Performance Level Two
fully loaded connector. REMOVABLE CRIMP CONTACTS 18 AWG CRIMP CONTACTS 18 AWG [1.0mm2] CONTACTS MAY BE SUPPLIED WITH CONNECTOR OR ORDERED SEPARATELY. Note: Connectors can be kitted with all applicable crimp/solder contacts, contact Technical Sales for connector part number. Note: Connectors can be kitted with all applicable crimp/solder contacts,
FEATURED CAPABILITY - tpcwire.com
While TPC offers a wide range of circular connector assemblies designed and manufactured to MIL-C-5015 standards, five layouts are most frequently utilized to solve for a customer's connector challenges. Used by the military for more than 50 years, these products are well suited for commercial applications where a rugged connector is required.
1 2 3 4 5 6 7 8 9 TYPE STYLE ENDS POLES HEAD CONFIGURATION C F 2 4 E 75 ...
DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectanular Connectors CORD SETS & CONNECTOR ASSEMBLIES / SPECIALTY QUICK-CONNECTS™ Build Your Own Chem-Gard® DC Micro Quick-Connects™ In the sample part number above, CF24E75M002, is a micro cord set, double ended, 4 pole, male straight to female straight,
Cryogenic ICP® Accelerometers | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:351B03. Sensitivity: (±10%)10 mV/g; Sensitivity: (±10%)1.02 mV/(m/s²) Measurement Range: ±150 g pk; Measurement Range: ±1472 m/s² pk;
Product group - Amphenol Socapex
Our connector solutions span military, aerospace, and industrial sectors, offering reliability, durability, and optimal performance. Skip to main content News : CAD Files Now Available for Our Rack & Panel … Pre Header. Support Ask a quote ...
SMA PCB Surface Mount Right Angle Jack 50 Ohm | 132136-11 - Amphenol RF
RF Connector SMA PCB Surface Mount Right Angle Jack 50 Ohm. Downloads. 132136-11 PDF Customer Drawing (Size: 38 kb) 132136-11 STP 3D Model (Size: 446 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Model M355B04 | PCB Piezotronics
See Graph %/°F [2] Base Strain Sensitivity: 0.05 g/µε: 0.49 (m/s²)/µε ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories.
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm
Connector 1 Part Number: 262100: Connector 2 Part Number: 132220: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 3 inches 245107-02-03.00.
fakra | Amphenol Global Search | Amphenol
MFK0121AW | Amphenol Global Search | Amphenol Description RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately Downloads FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb) FM4-NZSJ-C30W0 STP 3D Model
Model 8161-011A | PCB Piezotronics
Model 8161-011A:DIN rail mount strain gage signal conditioner, +/- 10 V & 4 to 20 mA outputs, calibrated in voltage, 10 VDC bridge excitation voltage,
SMA Straight Jack Bulkhead Round Post 50 Ohm IP68 | 901-10252 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm IP68. Downloads. 901-10252 PDF Customer Drawing (Size: 127 kb) 901-10252 IGS 3D Model (Size: 1184 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Model 481A01 | PCB Piezotronics
Model 481A01:16-channel, line-powered, ICP® sensor signal cond., unity gain, (16) BNC input/output conn.
Raymarine | Cables/Connectors
Raymarine Cables/Connectors. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
CABLE CONNECTOR Revision: A - PCB
AM CABLE CONNECTOR Revision: A ECN #: 48813 Performance ENGLISH SI Connector Style MIL-C-5015 MIL-C-5015 Connector Style Multi-conductor Multi-conductor Connection Type 2-socket 2-socket Connection Type Jack (female socket / recepticle) Jack (female socket / recepticle) Coupling Method Threaded Threaded Coupling Thread 5/8-24 female 5/8-24 female