Search Results for fakra connector for gps
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 24 inches Z Key ...
Connector 1 Part Number: 2FB1-NZSP-C01W1: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 C Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01E6 PDF Customer Drawing (Size: 438 kb) Product Life Cycle. Product Life Cycle; Part Status:
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
3 pin connector | Amphenol Global Search | Amphenol
Electrical Connector: 8-36 4-Pin: 8-36 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 55 N-cm * All specifications are at room temperature unless otherwise specified.
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm F Key Code
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-178 RG-196 50 Ohm F Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265:
FAKRA Straight Jack to SMA Straight Plug RG-174 50 Ohm 6 inches Z Key ...
Connector 1 Part Number: 3FB1-NZSJ-C01W0: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified
FAKRA Right Angle Jack to FAKRA Straight Jack RG-174 50 Ohm 1 Meter Z ...
FAKRA Right Angle Jack to FAKRA Straight Jack RG-174 50 Ohm 1 Meter Z Key Code (39.37 Inches) ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors;
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z Key Code. Downloads. 3FA1ENXRJ-C04Y3 PDF Customer Drawing (Size: 181 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01E1 PDF Customer Drawing (Size: 317 kb)
FAKRA Straight Jack to SMA Straight Jack RG-58 50 Ohm 3 m Z Key Code
FAKRA Straight Jack to SMA Straight Jack RG-58 50 Ohm 3 m Z Key Code (118.11 Inches) ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors; Mini-BNC Connectors;
FAKRA Straight Jack to SMA Straight Jack RG-58 50 Ohm 1 m Z Key Code
Connector 1 Part Number: 3FB1-NZSJ-C04W0: Connector 2 Part Number: 132116: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 3: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified
The Brain of Modern Vehicles: Understanding Car Computing
The connectors mentioned above handle connections between different units; however, inside the CCU, connections must also transfer power and data between PCB stacks.Data transfer inside the CCU utilizes the PCIe ® protocol while communication between the CCU and ECUs is based on Ethernet protocol due to Ethernet's capability to reach longer lengths (up to 15m).
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 N Key Code
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 N Key Code FAKRA 2 Compatible ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors;
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code. Downloads. 349-50695 Assembly Instructions (Size: 132 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01-1 PDF Customer Drawing (Size: 154 kb)
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm K Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm K Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-8A PDF Customer Drawing (Size: 274 kb) FA1-NKRP-PCB-8A STP 3D Model (Size: 431 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
FAKRA GEN 1 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 1 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRJ-C01-0 PDF Customer Drawing (Size: 158 kb) Product Life Cycle. Product Life Cycle; Part Status:
Cap Installation Tool for Sealed FAKRA 3FA1XNXRJ-C01E3
Cap Installation Tool for Sealed FAKRA 3FA1XNXRJ-C01E3 Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors;
N-Type to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 12 Inches Z ...
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 12 Inches Z Key Code (305 mm) ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors;
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter A Key Code (11.81 Inches) ... Connector 2 Part Number: FAKRA Plug - Bulkhead: Export Control Classification Number: EAR99: FAKRA Keycode: A - Jet Black: IP Rating: IP67: Impedance (Ohms) 50: Isolated: No: Low PIM: No: