Search Results for fakra connector for gps
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01E0 PDF Customer Drawing (Size: 197 kb)
GNSS Combination Antennas ProConnect - AMPHENOL PROCOM
Optional GNSS antenna for GPS L1, Glonass, Beidou and Galileo. The ProConnect covers 4G, GNSS inc. 5G cellular bands, WIFI 2.4/5.8 and 7.2 GHz. ... Can be configuered as 2in1, 3in1, 4in1 or 5in1. DC supply via GNSS RF-connector. ECE R118.02 approved cable. IP69 Ingress protection. IK10 rated enclosure. 5 m AP 195 Extension cables available.(P5 ...
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code FAKRA 2 Compatible ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors;
External Antenna 1575.42 1602 MHz SMA Plug | ST0326-41-001-A
Active External Antenna 1575.42, 1602 MHz SMA Plug GNSS, GPS, GLONASS GNSS 50 Ohms Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
HD-AFI Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HD-AFI Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HD-AFI Connectors at Amphenol RF online.
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSJ-C01-0 PDF Customer Drawing (Size: 95 kb) 2fa1-nasj-c01-0 IGS 3D Model (Size: 2576 kb ) Product Life Cycle. Product Life Cycle; Part Status:
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 50 Millimeter Z Key Code (1.96 Inches) ... Connector 2 Part Number: FAKRA Plug - Bulkhead: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: IP67: Impedance (Ohms) 50: Isolated: No:
SSMB Connectors - Amphenol RF
The SSMB 50 ohm connector is a small version of the standard SMB connector. Amphenol RF's SSMB series provides excellent electrical performance in a micro miniature footprint. While the snap-on mating interface allows quick installation and dense packaging, the excellent electrical performance of the SSMB series allows it to be used in many ...
FAKRA Right Angle Jack to FAKRA Straight Plug RG-174 50 Ohm 5 Meter Z ...
FAKRA Right Angle Jack to FAKRA Straight Plug RG-174 50 Ohm 5 Meter Z Key Code (196.85 Inches) ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors;
PSMP Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PSMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PSMP Connectors at Amphenol RF online.
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 24 Inches Z ...
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 24 Inches Z Key Code (610 mm) ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors;
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code. Downloads. 2FA1-NZRP-PCB-6 STP 3D Model (Size: 655 kb ) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXRP-PCB-6 PDF Customer Drawing (Size: 162 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm E Code. Downloads. AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MK0252ABA00WU5F: Body Finish: Matte Tin:
FAKRA Straight Plug to SMA Straight Jack RG-174 50 Ohm 12 inches Z Key ...
Connector 1 Part Number: 2FB1-NZSP-C01W1: Connector 2 Part Number: 132117: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FAH-NXSP-C00W6 PDF Customer Drawing (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 2FAH-NCSP-C00W6:
FAKRA Straight Jack to RP-TNC Straight Plug LMR-195 50 Ohm 48 Inches Z ...
Connector 1 Part Number: 3FB1-NZSJ-C04W0: Connector 2 Part Number: 122108RP: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. 349-50782 Assembly Instructions (Size: 102 kb) Automotive Solution Guide (Size: 20076 kb) FA1-NCSJ-C01-0 PDF Customer Drawing (Size: 84 kb)
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01E6 PDF Customer Drawing (Size: 154 kb)
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm F Key ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm F Key Code. Downloads. 349-50782 Assembly Instructions (Size: 102 kb) Automotive Solution Guide (Size: 20076 kb) FA1-NxSJ-C04-0 Customer Drawing (Size: 74 kb) FA1-NFSJ-C04-0 STP 3D Model (Size: 1762 kb ) Product Life Cycle.
FAKRA GEN 1 Straight Crimp Jack 5P3-46B 50 Ohm A Key Code
RF Connector FAKRA Generation 1 Straight Crimp Jack 5P3-46B 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FK6121AW-013-NT30G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 5P3-46B: