Search Results for far cry 4 coop
18.0 ± 0.2 - svmicrowave.com
I N S E R T I O N L O S S : 4.01 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS R/A Female to SMP R/A Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPS-047-FRSMP-180 DRAWN 2022-10-19 15:21:50.
PRODUCT PORTFOLIO - アンフェノールジャパン株式会社
4 holds the male and female contacts in the proper alignment position during testing, replicating the geometry of the end application. 1 1.2 1.4 1.6 1.8 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 2 Test Setup for Mated Pair VITA 67.3 SMPM Figure 2.2 Gated ...
Thermometrics Surface Mount Devices - amphenol-sensors.com
change: 4.5°F/s or 2.5°C/s • Maximum temperature: 437°F (225°C) • NHQMM204B425T5Maximum time above: 392°F (200°C) 30 seconds • Maximum radiant flux: (0.1 to 100 Wµ) 5 Wµ/cm2 • Maximum hot air temperature: 527°F (275°C) at 4 m/s • Maximum vapor temperature: 419°F (215°C) • Maximum rate of cooling: 4.5°F/s or 2.5°C/s ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
C-AT13-4P-BMXX REV A2 - Amphenol Sine
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-AT13-4P-BMXX_REV_A2.dwg Author: JHead Created Date: 7/22/2020 3:10:53 PM
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
Structure Family - Amphenol Sine
IP69K rated (Dust tight; High-Pressure Waterproof, 4 Points (0°, 30°, 60°, 90°), in mated condition) www.amphenol-sine.com Standard products ustom solutions ustomer Service www.amphenol-sine.com IP67 IP68 IP69K Updated 11-2024 1 of 12. AT06-2S-OMBLK
SuperFlex Ø.047 Cable Assemblies - svmicrowave.com
SuperFlex Ø.047 Cable Assemblies www.svmicrowave.com Features & Benefits • Fits all standard interfaces including: SMA, 2.92mm, 2.4mm, 1.85mm and SMPx
radsok-power-connectors-catalog-amphenol-industrial
4 Amphenol’s Power to Board Series products are widely used in the Server/Data Center, AI, IoT and 5G markets. Amphenol Industrial Operations provides many standard and custom power connectors for the aforementioned industries. The demand of high reliability and performance combined with unique
Amphenol AMAO Product Compliance - Environmental Engineering
according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
CUSTOMER OUTLINE DRAWING - アンフェノールジャパン株式会社
4. packaging: a. quantity: single pack b. marking: packaging to be marked "amphenol rf, 34-1131-12g, and date code" 5. recommended spanner nut torque: 5-7 in-lbs thread m6x0.5-6g typ(2) spanner nuts not shown recommended pcb layout edge of pcb scale 1.500 recommended panel cutouts
BoardLock Family - アンフェノールジャパン株式会社
ampenolsinecom Stn pots stom soltions stome Seie ampenolsinecom Available in AT, ATM, ATHD and ATP Versions Amphenol Sine Systems’ BoardLock™ Family combines flanged or flangeless, straight or 90° right angle pin-oriented, wire-to-board versatility with the proven reliability of the A Series™ environmentally-sealed thermoplastic connection system with a maximum current rating up to 100A.
B B2 - Amphenol Sine
2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67(mated condition) 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only.
B B1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A1 - Amphenol Sine
3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-20s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-20pn-wta a1 release new drawing 13/jul/20 louie of: sh: rev: dwg no: title: rev description ...