Search Results for far cry 4 coop
CABO DE INSTRUMENTAÇÃO COM BLINDAGEM COLETIVA E TRANÇA DE COBRE NÚ
]Ö, J©ÒÌ®7µ¦Öî†F\ L5!°°V F“ , ‹¥~Ìȳ\ çg¬\óÊÄú8 ¬Öìd-¶i7×Ù_É#¬- ’ŸqW‘y›EóöÅ›!l’ ÔoVâw¤% ‰1O ~± ±²MR'• è ÈË—sš KJI ÷5sbi¬É®±› Ä`ÌFà ìhÍd¨GƒèÛ V8½á·$ºp½¦½YÁ?1 ž,Gºí6LšÝö‚u¾4¨Áâ?·VŽ¡ ì“MBñW£;¬Y §ã0 i t’Öt^W OÆøÖ Ô
DA T 3XXX 001+010+018 - Amphenol Sine
Cable diameter 4-6mm NXM-V01 AI2020-004450 Amphenol Tuchel Industrial GmbH DA T 3XXX 001+010+018 U 01 Female cable connector Bagatelle change: 23.02.2021 MCARLE ISO 2768-c MCARL 2:1 05.02.2021 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich
FAQ | Amphenol Socapex
terug PS-serie: Oplossingen voor voedingsapparaten. Stroomomzetters; Stroomverdelingseenheden; USB Sleutels & Uitbreidingen
Amphenol
4.77 9.53 a1 -- release new product 19aug20 zenin tommy contact plating part number color of housing tin tin brown black d key p/n chart at15-18pd-bm04bn at15-18pd-bm04bk potting or not in reservoir gold gold brown black brown black at15-18pd-bm01bn at15-18pd-bm01bk at15-18pc-bm02bn at15-18pd-bm02bk tin tin brown black
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
B A5 - Amphenol Sine
3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-29s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7.receptacle is supplied with dust cap. 20 16-22 awg
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
C-ATP13-4P-BM0XXXX REV A2 - Amphenol
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-ATP13-4P-BM0XXXX_REV_A2.dwg Author: JHead Created Date: 8/3/2020 2:57:49 PM
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
number of conductors: (4) - 13 awg; (5) 18awg length (mxxx = meters) 32.4mm [1.28"] 90.0mm [3.54"] typ typ standard amphenol label (2) standard safety clips 5) ul 2237 and 2238 listed assembly ø15.9mm [0.63"] ul file numbers: e316693 and e339703 do not scale drawing materials list size process specifications: material specifications: unless ...
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001356 00000 n 0000001453 00000 n 0000001737 00000 n 0000001863 00000 n 0000003508 00000 n 0000004807 00000 n 0000005938 00000 n 0000006997 00000 n 0000007129 00000 n 0000008254 00000 n 0000008381 00000 n 0000009536 00000 n 0000010825 00000 n 0000011926 00000 n 0000011995 00000 n 0000012093 00000 n 0000046662 00000 n ...
Global Leader in the RF/Microwave Industry | SV Microwave
Discover SV Microwave's high-quality range of connectors, adapters, cable assemblies, passive components and removal tools. Enhance your RF connections today.
SGX-7NH3 - SGX Sensortech
SGX Sensortech (IS) Ltd Registered in England No.08067077 DS-0146, Issue 3, 04-Aug-14 POISONING SGX sensors are designed to operate in a wide range
模型 - Amphenol Sine
3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdm06-24-31p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm04-24-31sr a1 release new drawing 18/oct/18brook of: sh: rev: dwg no: title: rev descriptiondate ...
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[8710284032C6ECCA4882FFF129CBE732>9E142696983277448207DB3090B1CD86>]/Index[10 51]/Info 9 0 R ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
CA T 3XXX 150 U - amphenol-sine.com
4 (04-a) T 3302 150 U 3 (03-a) T 3262 150 U 2 (Pin 1+3) T 3202 150 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express ...
B A4 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-2s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only.
B TYPE - amphenolsinecom
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip