Search Results for fast.c
NTC Type NDM - amphenol-sensors.com
• Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W
2008 CANopen C304-e - Temposonics
Cary, N.C. 27513 Tel. +1-919-677-0100 Fax +1-919-677-0200 info@mtssensors.com www.mtssensors.com Japan MTS Sensors Technology Corp. Ushikubo Bldg. 737 Aihara-cho, Machida-shi Tokyo 194-0211 ... Therefore a fast comparison between set point and actual value is realized. Male function
Benefits of IEPE accelerometer isolation design
resistance to electrical fast transients up to 4 kV and surge immunity tests up to 6 kV. EFT testing of IEPE sensors Several EFT burst immunity test were performed. For this test, energy was capacitively coupled directly to the shield and signal lines in separate test. When surge energy was applied to the shield, grounded or floating, no damage ...
Aerodynamic & Aero-Acoustics Sensors for A&D - PCB
PCB force sensors for aerodynamics & aero-acoustics applications feature high stiffness, fast response and repeatable performance, permitting them to capture high frequencies and follow fast transient events such as reaction forces due to turbulence or shock waves. Aerodynamics & aero-acoustics sensors are used for: Airplanes; Airfoil studies ...
Connectors | Products - Amphenol
ASGTC is an environmental cylindrical reverse bayonet coupling connector with self-locking system, which guarantee a fast locking and unlocking. Designed for Railway and Mass Transit industry. GTC family is a high-performance, rugged sealed connector with waterproof IP67 rated, robust shells for high-temperature resistance and resistant to ...
ST900 Speed and Temperature Sensor SST - Airmar
Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve; ST900—Retrofits into Airmar P120 and B120 housings; Introducing the Paddlewheel That Sets the Standard for ...
EB878 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Energy Storage Systems (ESS) - Amphenol CS
a fast Sample Service, crimped leads and stocked items: it’s very easy to complete your design with BASICS! Customized Solutions Partner with us for your customized connection needs. With advanced engineering and fast prototyping, we provide solution proposals in a week or less. R&D Sites & Manufacturing Footprint
FLS712N3S03 3 Position Jam Nut Receptacle, Socket, Shell Si - Amphenol Sine
FLS712N3S03 3 Position Jam Nut Receptacle, Socket, Shell Size 12, Fast Lock Coupling-Receptacle, Jam Nut, 3 Position, Female, Shell Size 12, Silicone Call Us 1-800-394-7732 My Account
CCT Pressure / Temperature Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Using Composite Mounting Pads to Rapidly and Reliably Deploy EV ...
weigh well over a thousand pounds when mounting DC fast chargers. Pre‐cast pads become very difficult to maneuver on site and require special equipment to do so. EVC CPADs typically weigh between 40 to 75 pounds and are easily and safely maneuvered on site.
Telaire Ventostat T8000 Series CO2 Transmitters - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Industrial | Markets - Amphenol
In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling. Amphenol RF Mechanical Guidance Modules Guidance modules assure proper connector alignment prior to connector engagement and are suitable for backplane, coplanar, or orthogonal midplane applications in Hard Metric environments. ...
UST850 Smart™ Sensor, NMEA 2000®, Plastic Housing, ST - Gemeco
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
Monitoring reciprocating gas compressors with 4-20 mA LPS™ vibration ...
c large frame devices is imbalance. The typical speed for most drivers is less than 18 RPM. The imbalance frequency occurs at the rotational (1X) speed. Imbalance in the drive s c mounted in the horizontal axis at opposite en and 90º opposing sides of the crankcase. Imbalance is better monitored using velocity sinc at typical running speeds ...
Thermometrics Medical Sensors
Innovative solutions, fast development cycles and excellent quality control, combined with the purest ceramics and advanced material processing, are the key ingredients of our success in meeting the stringent demands of each application. Constant investment in developing new materials and production methods means we are continually
PA8HF power amplifier Operating guide - Wilcoxon Sensing Technologies
Output fusing 12 Ampere, type 3AG or AGC, fast-blow Input sensitivity 2.5 Volt peak, for full output Input impedance 50 k Ω, nominal Dimensions 19” wide, 17.5” deep, 5.25” high Weight 50 lb Power requirements 2,000 Watts, maximum 1.1 Front panel
Data Sheet R-Series V RFV EtherCAT - Temposonics
3 Temposonics® R-Series V RFV EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
Leading Sports Network - Custom Cable
Designing Fast, Cost-Effective Cable Solutions: Amphenol Custom Cable helped to custom design, build, test and install a mobile cross-connect fiber distribution frame. The platform included an NG4 fiber distribution frame and NG4 panels cabled to LGX-style panels with custom modules.