Search Results for fast.c
Accelerometers / Vibration Sensors | PCB Piezotronics
Temperatures from -400° to 1400° F (-240° to 760° C) Consistent, repeatable results; Our calibration centers are accredited to ISO 17025, and each sensor shipped includes a calibration certificate traceable to NIST. Platinum Stock Sensors ship fast and are backed by a lifetime warranty — if you are not 100% satisfied, simply send them back.
B75 High Wide Chirp, 600W, 20° Tilt, MM Transducer, DT
Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350') High frequency: 150 to 250 kHz; 30° beamwidth; High frequency delivers great shallow-water performance, bottom detail, and clear fish-target returns; Low-profile, thru-hull housing provides good resolution at speed when installed properly
Netpac™ I/O Driver for THE FIX™
memory that it updates with process data as fast as possible. This table is called the poll table or Driver Information Table (DIT). THE FIX Scan, Alarm and Control (SAC) program fetches data from the Driver Information Table to refresh the process database and delivers data to the DIT for the driver to write to the Netpac modules.
8300-008 | Amphenol Global Search | Amphenol
Search Results for 8300-008 ATM04-2P-SF01BLU 2 Position Receptacle, Pin, Snap-Fit End C - Amphenol Sine AT27-008-1200 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors steel, zinc plating , .433 [11.00 mm] dia. hole. Comparable to PN# 1027-008-1200 REQUEST A QUOTE AT27-009-1200 Metal side mounting clip, 13mm hole.
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
NTC Type NDK - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Simultaneous position, velocity and acceleration for up to 30 magnets ... +85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation Ingress protection IP67 (connectors correctly fitted)
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Fast time response Applications • EV/HEV/PHEV markets • Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors.
Quickie ® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable connectors feature polarization, plating, and structure.
NTC Type NDP - amphenol-sensors.com
• Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors.
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
Object Temperature(oC) • Spot Size of Normalized Output (above 10%) 100 mm 200 mm ZTP-115M 3 0 m Φ50 Φ90 Φ130 Specifications Supply Voltage Single Supply (+5V) Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 second Range of Measuring Temperature-40°C ~ 145°C Operating Temperature-20°C ~ 100°C Storage Temperature-20°C ~ 120°C ...
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
Object Temperature(oC) • Spot Size of Normalized Output (above 10%) 100 mm 200 mm ZTP-115M 3 0 m Φ50 Φ90 Φ130 Specifications Supply Voltage Single Supply (+5V) Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 second Range of Measuring Temperature-40°C ~ 145°C Operating Temperature-20°C ~ 100°C Storage Temperature-20°C ~ 120°C ...
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
ABS1339Light cable clamps | Products Amphenol Air LB
Relay sockets for Rail - Fast on type; Relay sockets for Rail - For PCB; Relay sockets for Rail - Solder cup ; Relay sockets for Rail - Accessories; Relay sockets - H400-H600 type in ARC; Sockets for light; Terminal blocks. 3240 monoblock assemblies. 3240 monoblock assemblies - Assembly; 3240 monoblock assemblies - Accessories; 3242 monoblock ...
UST850 Smart™ Sensor, NMEA 2000®, Stainless Housing, ST - AIRMAR EMEA
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
B785 Medium Chirp, 600W, w/ FB, Furuno 10-Pin, DT
Depth and fast-response water-temperature sensing; 600 W of power; Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth; Maximum depth of 274 m (900') 50 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 88 and 107 kHz plus everything else in the bandwidth
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
12 Channel 10/100/1G Base-T Managed Switch - Amphenol Aerospace
Amphenol's RESMLAC-12EMG-F35 is a MIL-STD rugged, Enhanced Managed military-grade Gigabit Ethernet switch, offering 12 Gigabit Ethernet Ports. Developed for harsh environment applications, the RESMLAC-12EMG-F35 features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.
Digital Deep Sea CLA2000 Class A AIS Transponder
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version