Search Results for fast.c
CM275 Low-High Wide Chirp, 1kW, Garmin 12-Pin,DT
Depth and fast-response water-temperature sensing; 1 kW of power; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth; Maximum depth of 914 m (3000') High frequency: from 150 to 250 kHz; 25° constant beamwidth; Maximum depth of 152 m (500') 123 kHz of total bandwidth from one transducer
UNDERSTANDING FIBER OPTICS UNDERSTANDING FIBER OPTICS - Amphenol Socapex
Information (A, B or C) is propagated in fiber according to only one mode, therefore is not deformed. It is thus possible to closer the information, i.e. to obtain a much more important flow. mode 1 mode 2 mode 3 A B C A B C A B C A B C AABABCBCC AAABBBCCC A B C A B C Bandwidth Bandwidth is a measure of the data-carrying capacity of an optical ...
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
Process Control | PCB Piezotronics
PCB Piezotronics' piezoelectric force and strain sensors deliver highly accurate and repeatable measurements that match the fast pace and high stakes of today's manufacturing environments. PCB's piezoelectric sensors are compatible with EtherCAT electronics from Gantner Instruments for simple integration into digital systems. Gantner ...
AERODYNAMIC AND AERO-ACOUSTICS SENSORS - PCB
accurately measure pressure peaks from fast rising shock waves and very high frequency pressure phenomena. Miniature . high sensitivity ICP ® probes are used to measure small dynamic pressures such as turbulence, noise, sound, and pulsations, especially in adverse environments. They measure dynamic pressure, but with very high resolution ...
Embeddable Accelerometers - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Industrial Ethernet | Cat6A Connectors - Amphenol CS
-40°C to +85°C -40°C to +85°C -55°C to +85°C -40°C to +85°C -55°C to +105°C -45°C to +85°C -40°C to +85°C -55°C to +85°C : Ingress Protection Level: IP20: IP67: IP20: IP20: IP67: IP20: IP20: IP20: Latch Retention Force: 50N minimum: 100N minimum: 80N minimum: 80N minimum: 100N minimum: 36N minimum: 100N minimum: 90N minimum ...
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
Model 054230-01404 | PCB Piezotronics
Model 054230-01404:PCB L&T Fastener Force Washer, Metric, M30, 400 kN 89.9 klbf), 5-ft Integral Cable w/pigtails
NTC Type B Series - amphenol-sensors.com
• Very fast thermal response times • Low heat capacity and high power sensitivity ... • -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation
AEROSPACE SENSORS | HVAC
Available in both 150°C and 300°C temperature versions, the high temperature sensor is used in the exhaust gas, and the low temperature sensor is used in the intake air stream. ... The ultra fast response time aids in the HVAC system efficiency by enabling the evaporator core to operate closer to 0°C without the risk of a freeze over condition.
EBY Electro - EB1229H Series - 2.54mm Spacing - SCREWLESS BLOCKS ...
Fast lead-times; Stocking programs; More about custom cable and wire assemblies; More about Custom Terminal Blocks; More about custom cable and wire; ... 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Block Material: Brass, Tin Plated. Wire Retention Spring: Stainless Steel.
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
EBY Electro - TB9 Series - 0.500 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Data Sheet R-Series V RFV EtherCAT - Temposonics
3 Temposonics® R-Series V RFV EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
Rectangular connectors - Amphenol Air LB
Amphenol Air LB offers a wide range of rectangular connectors: modular or monoblock, metallic or full composite, with or without plating (shielded or not), sealed or not, for wire-to-wire or wire-to-PCB connections, our products are designed to cope with many demanding applications.
EBY Electro - EB350 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
43F-RA158-P02 - 4.3-10 Female C - RFS Technologies
Designed for Fast and Easy Installation - Reliable and simple attachment avoids unnecessary connector adjustments and provides. Outstanding performance. Saves time and provides cost savings ... °C (°F)-70 to 85 (-94 to 185) Operation Temperature °C(°F)-40 to 85 (-40 to 185) External Document Links. Installation of Heat Shrink Sleeves ...
34108026000SRF - Amphenol Air LB
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), RMT relay sockets (H400 & H600 models) are widely used by European train manufacturers and signalling equipments manufacturers.