Search Results for fast.c
Battery pack temperature sensor - amphenol-sensors.com
nickel wires for fast time response and accuracy • Alternate RvT curves available • Standard and custom ring terminal sizes are available Amphenol Advanced Sensors. Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C Response Time < 15 seconds ...
SIM - EN4165 series 2 connectors - Plugs | Products Amphenol Air LB
Relay sockets for Rail - Fast on type; Relay sockets for Rail - For PCB; Relay sockets for Rail - Solder cup ; Relay sockets for Rail - Accessories; Relay sockets - H400-H600 type in ARC; Sockets for light; Terminal blocks. 3240 monoblock assemblies. 3240 monoblock assemblies - Assembly;
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Fast time response Applications • EV/HEV/PHEV markets • Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors.
00611421003 - Amphenol Air LB
Accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
EB499-XX-500 Series - 3.81mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Battery pack temperature sensor - amphenol-sensors.com
nickel wires for fast time response and accuracy • Alternate RvT curves available • Standard and custom ring terminal sizes are available Amphenol Advanced Sensors. Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C Response Time < 15 seconds ...
FLS6BS10N6S03 6 Position Plug, Socket, Shell Size 10, with - Amphenol Sine
FLS6BS10N6S03 6 Position Plug, Socket, Shell Size 10, with Backshell, Cable OD Range 4.0-6.5mm, Fast Lock Coupling-Plug, 6 Position, Socket, Shell Siz Call Us 1-800-394-7732 My Account
NTC Type NDK - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
NTC Type NDP - amphenol-sensors.com
• Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors.
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
21°C (70°F), 5000 megohms between adjacent contacts and any contact and shell. Exceeds specifications. Low Temperature (Classes E, G, R & K)-55°C (-67°F) Comply Magnetic Permeability (Classes E, G, R & K) 2 mu. maximum Comply Moisture Resistance (Classes E, G, R & K) 1000 megohms min. per MIL-STD. 202 method 106 Comply
Battery pack temperature sensor - amphenol-sensors.com
nickel wires for fast time response and accuracy • Alternate RvT curves available • Standard and custom ring terminal sizes are available Amphenol Advanced Sensors. Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C Response Time < 15 seconds ...
Life at Casco - Casco Automotive Career
In a changing marketplace, Casco embraces a culture that values employees who can adapt to meet the ever-evolving needs of their customers. The company’s fast-paced and innovative work environment fosters creative out-of-the-box thinking and encourages employee ownership of the product throughout each phase of its life cycle from the conception of ideas through the manufacturing process.
NFC Data Transmission Board | Amphenol Global Search | Amphenol
Fast data transmission, high signal quality, and time-proven reliability have made 0.8mm BergStak HS ™ board-to-board connector system one of the most undeniable options for Data Centers. ... Benefit from USB type-C flexibility to design many different data, power delivery, and video configurations with all the advantages of Amphenol Socapex ...
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Fast time response Applications • EV/HEV/PHEV markets • Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors.
Agnostic | Products | Amphenol Aerospace
Amphenol Aerospace's Agnostic Media Converters provide reliable interoperability across systems and enable data conversion between copper and fiber and copper to fiber. These converters handle various protocols with fast data transfer speeds and support both single-mode and multimode configurations.
SS75 High Chirp, 600W, 0° Tilt, Furuno 12-Pin, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth; High frequency delivers great shallow-water performance, bottom detail, and clear fish-target returns; Low-profile, thru-hull housing provides good display resolution at speed when ...
Amphenol’s Connectors for Medical Surgical Equipment
In the fast-evolving landscape of modern medicine, technological advancements play a pivotal role in revolutionizing surgical procedures and ultimately improving patient outcomes. ... Amphenol's USB connectors, with a range of 2.0, 3.0, 3.1, and Gen 4 Type C, stay at the forefront of medical USB technology. Rugged USB connector versions with ...
CR1 – A Breakthrough in Thermistor Coating for Harsh Environment ...
Silicone coatings, by contrast, perform well up to 200°C, are flexible and allow tight dimensional control for fast time response. They, however, are limited in their thermal shock performance and resistance to acids. The use of CR1 in the current innovation overcomes these limitations and addresses a
Our Philosophy - Amphenol Air LB
Amphenol Air LB strives to be a committed, reliable, innovative and competitive partner to support the procurement strategy of its customers while delivering mitigated sourcing risks. Our commitments rely on Operation excellence, Customer support and Risks management.