Search Results for fast.c
NTC Type NDL - amphenol-sensors.com
• Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDL ... -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K • Voltage insulation: 500 VDC • Packing: 500/box AAS-920-572B-09/2015
NTC Type NDM - amphenol-sensors.com
• Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
RAM Advancements - From SDR to DDR4 and More - Amphenol CS
The shift to SRAM and DDR went through constant updates to meet the demand of ultra-modern innovations in a fast pace. The latest progeny of the series DDR4 has captured the market with robust control features and enhanced performance. It also features greater energy economy for enterprise, tablet, microserver and ultra-thin client applications.
NTC Type NDM - amphenol-sensors.com
• Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W
FIBER OPTICS - Amphenol Australia
Fiber optic links, with a large bandwidth and a small diameter, provide a fast, reliable, lightweight, and simple method to transmit a huge amount of information between various systems. Fiber optic links only carry ... -55 deg C to 165 deg C Up to 10,000 mating cycles IP68 sealing on most connectors Hybrid (copper and fiber) connector designs
AIRMAR - World Leader in Ultrasonic Sensor Technologies
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
USB 3.1 Gen 2 - GSB4X Series | Input Output Connectors | Amphenol
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
B285 Medium Chirp, 1kW, w/ FB, Navico BL, DT - airmar-emea.com
Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 457 m (1500') Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; 50 kHz of total bandwidth; Covers popular fishing frequencies of 88 and 107 kHz plus everything else in the bandwidth; Bronze housing for use on fiberglass or wood hull
SS75 Medium Chirp, 600W, 20° Tilt, Furuno 12-Pin, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth; Medium frequency delivers better shallow-water performance, bottom detail, and deeper performance than a high-frequency band
USB 3.2 Gen 1 Type A | Input Output Connectors | Amphenol
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
Artificial Intelligence Machine Learning | AI / ML | Amphenol
FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. DETAILS. BergStak® 0.80mm Shielded Board-to-Board Connector.
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Garmin 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SS75 High Chirp, 600W, 12° Tilt, Humminbird #9, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth; High frequency delivers great shallow-water performance, bottom detail, and clear fish-target returns; Low-profile, thru-hull housing provides good display resolution at speed when ...
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
CCT Pressure Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Revolutionary Fiber Management: LiNC® Panel - Blog - amphenol-ns.com
[May 26, 2023]In today’s fast-paced world of connectivity, having a rapid-deployment solution for fiber management is essential. Amphenol Network Solutions LiNC Panel, patent pending, is a solution that addresses the need for rapid deployment head-on. With its groundbreaking design and cutting-edge features, the LiNC panel revolutionizes ...
FLS014N2S03 4 (2+2) Position Square Flange Receptacle, Sock - Amphenol Sine
FLS014N2S03 4 (2+2) Position Square Flange Receptacle, Socket, Shell Size 14, Fast Lock Coupling-Receptacle, Square Flange, 4 (2+2) Position, Female, Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
General Piezoelectric Theory | PCB Piezotronics
The characteristics of this system include: (1) built-in microelectronics produce a low impedance, voltage signal compatible with most readout equipment; (2) requires only a simple, easy to use constant current signal conditioner which results in a lower per channel cost; (3) signal is capable of being transmitted over long cables through harsh ...