Search Results for fast.c
FLS012N4P03-PM 4 Position Square Flange Receptacle, Pin, Sh - Amphenol Sine
FLS012N4P03-PM 4 Position Square Flange Receptacle, Pin, Shell Size 12, with Seal Gasket, Fast Lock Coupling . FLS012N4P03-PM 4 Position Square Flange Receptacle, Pin, Shell Size 12, with Seal Gasket, Fast Lock Coupling. $0.00. Square Flange Receptacle. PART NUMBER: FLS012N4P03-PM. Datasheet: View / Download. 4. Circular. 69. 13.
SS75 Medium Chirp, 600W, 12° Tilt, Garmin 12-Pin, DT
Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth; Medium frequency delivers better shallow-water performance, bottom detail, and deeper performance than a high-frequency band
Model 124B23 Rocket motor ICP pressure sensor, 5000 psi, 0.5mV/psi ...
Temperature Range(Operating) -100 to +250 °F -73 to +121 °C [1] Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Maximum Shock 10,000 g pk 98,070 m/s²pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 500 sec ≥ 500 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC
ASTG Electrification EV/HEV Applications - Amphenol Sensors
ASTG Electrification EV/HEV Applications - Amphenol Sensors
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Fast time response Applications • EV/HEV/PHEV markets • Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors.
Battery pack temperature sensor - amphenol-sensors.com
nickel wires for fast time response and accuracy • Alternate RvT curves available • Standard and custom ring terminal sizes are available Amphenol Advanced Sensors. Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C Response Time < 15 seconds ...
Smart-485 Performance – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Fast time response Applications • EV/HEV/PHEV markets • Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors.
Thermometrics EMI-Protected NTC Thermistors Datasheet
• Fast time response Applications • EV/HEV/PHEV markets • Battery temperature sensing • Existing automotive - upgrade • Drive systems • HVAC • Air intake / coolant Epoxy-coated noise-immune NTC X-ray GMW3097 validation Frequency / MhZ Temperature/°C Amphenol Advanced Sensors.
B744V 50/200kHz, 600W, w/ FB, Si-Tex 8-Pin, DST
Depth, speed, and fast-response water-temperature sensing in one housing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 12° beamwidth for depth performance to 206 m (700') Bronze housing with a High-performance Fairing for optimal bottom tracking at higher speeds
Signal Connectors | Wire/Cable to Board Connectors - Amphenol CS
FCI Basics is the leader in Wire-to-Board Signal Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the needs of exponentially rising data rates and minimising signal losses at the time of insertion.
B75 Medium Chirp, 600W, 0° Tilt, Furuno 12-Pin, DT
Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth; Medium frequency provides good shallow-water performance, bottom detail, and deeper performance than high-frequency band
B75 High Wide Chirp, 600W, 0° Tilt, Garmin 8-Pin, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350') High frequency: 150 to 250 kHz; 30° beamwidth; High frequency delivers great shallow-water performance, bottom detail, and clear fish-target returns; Low-profile, thru-hull housing provides good resolution at speed when installed properly
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...
SS175 High Chirp, 1kW, 20° Tilt, Humminbird 21-Pin, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth; 80 kHz of total bandwidth from one transducer; High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation
Printed Circuits | Products - Amphenol
Amphenol is a leading design engineer and manufacturer to the printed circuit industry across all markets. Our capabilities are among the world’s most advanced, delivering consistent quality and reliability for demanding high-bandwidth systems and mission-critical applications.
Type NKI - Noise Immune Thermistors - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
SS175 High Wide Chirp, 1kW, 0° Tilt, Furuno 10-Pin, DT
Depth and fast-response water-temperature sensing; 1 kW of power; High frequency: 150 to 250 kHz; Constant 25° beamwidth; Maximum depth of 152 m (500’) 100 kHz of total bandwidth from one transducer; Covers popular fishing frequency of 200 kHz plus everything else in the bandwidth
NovaSensor Filtration Air Restriction (FAR) Sensor
Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% Diagnostic Limits Upper/Lower 97.5% ...