Search Results for fc connector
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. Assembly Instructions C6 (Size: 30 kb) 083-58FCP IGS 3D Model (Size: 1018 kb ) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 182135 Product Specifications. Body Finish:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Non-Magnetic RF Interconnects - SV Microwave
2911-40023 SMA Male Non-Magnetic Connector for Ø.047” Cable 2911-40024 SMA Male Non-Magnetic Connector for Ø.085” Cable 2921-40049-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) 2921-40050-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with
Auto-Latching Medical Connector | Pulse-Lok Connector 341154 ⚕️
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341154
Amphenol AC Threaded Series Industrial Cylindrical Connectors
Amphe-PowerTM Connectors - AC Threaded Connectors with RADSOK® contacts are also available. These are high amper-age capability connectors designed for the most demanding industrial and transportation applications. • The RADSOK contact will handle up to 150% higher amperages than standard contacts. • Current Amphe-Power lines support from ...
Modular Jack - RJHSE Series - Amphenol CS
Mating connector insetion force: 5.0 lbs. max. § POS Terminals. Mating connector pull retention force: 20 lbs min. § Durability: 750 mating and unmating cycles: SPECIFICATION § Amphenol Product Specification: S6032C . APPROVALS AND CERTIFICATIONS § RoHS § REACH § UL: ENVIRONMENTAL § Operating Temperature: -55°C to +85°C §
Rectangular Connectors with Fiber Optic Termini
The termini are determined by the insert and shell style of the connector. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types. Technical Information Documents Request Quote. Connector Information
Assembly Instructions-C11 Amphenol Type N
and up against connector body. Crimp outer ferrule using Die Set Cavity specified in table above. outer ferrule contact body assembly Amphenol Connector Cable Strip Dimensions, inches (mm) Hex Crimp Data Number Type RG-/U ab cCavity for Cavity for Die Set for CTL Series Contact Outer Ferrule Tool 227-944‡ Tool No.
High Voltage Small Plastic - Amphenol Australia
HVSP series is High Voltage Small size Plastic connector, it has rotation and polarization integration, can be used in EV & Energy Storge. It's a prime solution for limited space and cost. Polarization / Alternate positions To avoid cross plugging problems in applications, we designed 2 types: HVSPN - Alternate keyway no rotation
Humboldt Male Flange Mount Connector, 2 Port for .047 Cable - SV Microwave
SV Microwave offers the Humboldt Male Flange Mount Connector, 2 Port for .047 Cable H12P-0001 with higher level features. Explore the product here!
RJF / RJFTV Ethernet Connectors (Cat5E, Cat6, Cat6A)
Also available, bayonet style RJF connectors based on MIL-DTL-26482J with a shell size 18. Features & Benefits: Sealed against fluids and dusts (IP68) Shock, vibration and traction resistant. No cabling operation in field and no tools required. Mechanical coding/polarization (4 positions) View More. Documents;
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112412 STP 3D Model (Size: 609 kb ) 112412 PDF Customer Drawing (Size: 508 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
AirMax VS BACKPLANE/MIDPLANE CONNECTORS - Amphenol CS
CONNECTORS OVERVIEW The AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. This technology, invented by FCI, enabled low cost, high performance connectors that are a leading backplane interconnect solution for telecom, networking, server, and storage ...
Cordsets Quick-Connex M12 DC Micro Cordsets - TPC Wire
Connector Face Industry standard for M12 DC Micro connectors. Solid Brass Contact Pins are Nickel Coated and Gold Plated, Machine Crimped to Conductors Provides long life, resists corrosion, easy positive engagement. Ensures electrical integrity in DC applications. Quick-Connex® M12 DC Micro Cordsets
E-FLIGHT SOLUTIONS - Amphenol PCD
HIGH VOLTAGE CONNECTORS FOR E-FLIGHT APPLICATIONS. RAPTOR is Amphenol LTD’s new range of connectors engineered for high voltage and high current systems in E-Flight, E-VTOL and hybrid applications. RAPTOR is designed to provide partial discharge free performance at an
FC-Stecker FC-Connector - amphenol-po.de
FC-Stecker FC-Connector FC-Zubehör FC-Accessories ... Dust cap, metal, undetachable for connector, screwable USKM-FCP0-8075 Bezeichnung Description Artikel-Nr. Part number Zeichnung drawing Knickschutz für Kabel, 33 mm lang für Ø 2,0 mm Kabel Boots for cable, 33 mm long for Ø 2.0 mm cable
Apex Galley Connector - Amphenol PCDAmphenol PCD
Tested to MIL-STD-1344 connector and EN 2591 contact standards, designed for legacy and new generation galley systems. Highly reliable and easy to use, it is also interchangeable and intermateable with other pre-existing equipment in the field. Features & Benefits:
PwrMAX Connector System - amphenol-cs.com
(Board connector mates with Board connector) Or (Board connector mates with Board connector with cable configuration) High Power (4.50mm pitch) 1 10 layers (refer to figure 1) Yes 30 130 2 100 4 92 6 85 83 10 75 Low Power (Board to board) 2 25 Signal (2.50mm pitch) 1 3 ≥2 1 Low Power for cable contact (6.50mm pitch) 4 (2 columns x 2 low
Cable & Pipe Management - Amphenol PCD
Lightweight, composite solutions for wire, hydraulic, and fuel systems in harsh environments. Clamps, Fairlead Blocks, Ligthtening Hole Bushings, spacers, and standoffs, work to protect cables from abrasion, corrosion, and extreme temperatures. Designed to meet or exceed multiple aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916, as well as quick turn custom ...
TV-CTV with 75 ohms coaxial contacts - Amphenol Socapex
The TV-CTV connector with 75 ohms coaxial contacts from Amphenol Socapex is a ruggedized connector designed specifically for video transmission applications. It is derived from the MIL-DTL-38999 series III and offers more than 50 inserts, including high-speed and signal mix options, and 9 shell sizes ranging from 09 to 25. The connector features 75 Ohm coaxial contacts, making it ideal for HD ...