Search Results for female reproductive system external parts
1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
A 1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.009 Pin) 3321-60055 with superior electrical, mechanical and environmental specifications! ... Part # 1621-60071 2.4mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) Available Inventory: 94. 1621-60071
TECHNICAL NOTE MHDAS : CRIMPING INSTRUCTIONS
Female 26 B Male Female 28 30 G Male Female 1.2. WIRE STRIPPING Check the wire stripping: Contact A – AWG 24: Contact B – AWG 26: Contact G – AWG 28 to 30: The conductor must be visible through the inspection hole of the contact: 3.5 ±0.2 Ø1 Max Ring Inspection hole 2 ±0.2 Ø0.85 Max 2 ±0.2 Ø0.75 Max
RT0W61419PNH03 Plug, Male with Silicone Seal, 20AWG, 5A/150V
RT0W01419SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, Size 20, 20-30AWG, 5A, 7.5(machined)/150V, Shell Size 14 REQUEST A QUOTE RT0W01419SNHEC03 19 Position Square Flange Receptacle, 19 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing
GPS-C MU 4/FM/... - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. 4 dB mobile antenna with conical stainless steel whip. Receiving FM-radio when using a Diplexer (LH 108/136-2G). Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier.
ZMA Female (110°|140°|110°) to SMA Female Adapter
SV Microwave presents the ZMA Female (110°|140°|110°) to SMA Female Adapter SF1187-6626. Check out the stock details and contact us now! Check Inventory. Register. Log in ... Part # SF1187-6625 ZMA Female (130°|100°|130°) to SMA Female Adapter Available Inventory: 0. SF1187-6625 ZMA Adapters SF1187-6625
Model 352A24/NC-SU | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
16-Port Antenna - Amphenol Antenna Solutions
4.3-10 Female 5780400G Multi-Device Dual Unit (MDDU) 4.3-10 Female 5780400Dx* *Pre-commissioned configuration; Contact Amphenol for further details. 16-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5 Rea 5 7 mm 5780400
SMA Straight Plug 50 Ohm Reverse Thread | 132193RT
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional ... External Antenna 617-960 1710-2170 2300-2690 3300-5000 5150-5925 MHz ST0456-32-001-A.
Yagi Antennas 7041385-CM2 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) 1st Sidelobe level-25 dB: Mechanical; Connection(s) N(f) on 1.3m RG213/U cable (including splitter) Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 750 x 600 x 480 mm / 29.5 x 23.6 x 18.9 in.
POWER AMPLIFIER - Wilcoxon Sensing Technologies
Model PA10A | Wilcoxon Sensing Technologies Page 7 2.2 Rear Panel Features Table 0-2 Item Description 1. Signal input BNC input to the amplifier 2. Aux 2 Analog auxiliary fault-condition input 3. Aux 1 Digital auxiliary fault-condition input 4. Interlock - Ground connection for interlock and Aux 1 inputs 5.
C01610G0080001 8+PE Female receptacle with mounted gasket - Amphenol Sine
C01610G0080001 8+PE Female receptacle with mounted gasket -8+PE Female receptacle with mounted gasket. Mounting hole Ø26.2. Suitable sealing for screw. Call Us 1-800-394-7732; My Account; Home; ... PART NUMBER: C01610G0080001. Datasheet: View / Download. 9. Circular. 65. 12. Plastic. SPECIFICATIONS:
Model 377B13 Precision Condenser Microphone Installation and ... - PCB
%PDF-1.4 %âãÏÓ 1 0 obj >/ProcSet[/PDF/ImageC/ImageI/ImageB/Text]/XObject >>>/ArtBox[54 54 558 738]>> endobj 14 0 obj >stream xœU’K Û …÷üŠ»l¥1ÃË ²ª2 ...
Model 357B34 | PCB Piezotronics
Model 357B34:High temp., ceramic shear, charge output accel., 100 pC/g, 3k Hz, 10-32 top conn. (-95 F to +500 F)
BNC Cap Pl Chain | 031-6-RFX - Amphenol RF
BNC Protective Cap Plug With Chain
Hybrid Combiners PRO-PHY450-6 - AMPHENOL PROCOM
Model Product No. Frequency; PRO-PHY450-6-1: 210002937: 380 - 400 MHz: Add to quote: PRO-PHY450-6-2: Contact for product no. 390 - 410 MHz: Add to quote: PRO-PHY450-6-3
FAKRA Cable Assemblies - amphenolrf.com
Overview Features and Benefits • Universally keyed Z code connectors • High-frequency transmission up to 3 GHz • No additional tooling required • Male and female connector options available • Standard lengths from 12 inches to 5 meters • 100% continuity tested Applications • 360-Degree Cameras • Autonomous Vehicles • Advanced Driver Assistance Systems (ADAS)
RP-SMA PCB Through Hole Right Angle Jack 50 Ohm | 132136RP - Amphenol RF
RF Connector RP-SMA PCB Through Hole Right Angle Jack 50 Ohm
SMPM Female VITA 67.3 Backplane Contact for .047 Cable
Meet SMPM Female VITA 67.3 Backplane Contact for .047 Cable 3221-40071. The perfect product line for various environments with great specifications. ... Part # 3221-40066 SMPM Female VITA 67.3 Backplane Contact for .086 Cable Available Inventory: 1118. 3221-40066 VITA Connectors 3221-40066
Model AEC-LOO35 | PCB Piezotronics
Model AEC-LOO35:Left pinna for AEC206 with Shore hardness OO-35 (soft)
Pedlock CPLS Series Pedestals - Charles Industries
• Rigid, non-conductive splice bracket easily secures to rail mounting system in pedestal base • Offset ladder bars provide extra splicing capacity and are repositionable for ... Part Number Description 97-500512-A Ground Lug (pkg. 100) 97-PKOR06-A 6” Hi-Viz Kap (pkg. 50)