Search Results for ferrule terminal connectors
MoCA Changing CPE Installations - Amphenol Broadband Solutions
Upcoming Events. CableOne Sparklight Conference . Feb 24 - Feb 26, 2025
Whip Antennas MU 1-Z/... - AMPHENOL PROCOM
ZP4-mount with 4 m cable and FME-connector BRIGHT: 370 - 410 MHz: Add to quote: MU 1-ZP4/sl: 130002324: Same mount as above: 380 - 430 MHz: Add to quote: MU 1-ZP4/l: 130000876: Same mount as above: 406 - 440 MHz: Add to quote: MU 1-ZP4/h: 130000877: Same mount as above: 430 - 470 MHz: Add to quote: MU 1-BZP4/s: 130000871: BZP4-mount with 4 m ...
Model 102B10 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.388 oz (11.00 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] Due to high sensitivity, the static pressure should be applied and removed very slowly. Rate should prevent more than 10 Volt change in output until Output Bias Voltage returns to normal ...
Cascade Range Chapter - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Models N7FS, N8FS, and N8HFS Matching networks operating guide
9. Lethal high voltage may be present at any of the equipment connectors. 10. The Wilcoxon Sensing Technologies model D125L piezoelectric shaker requires pressurization (minimum 1800 PSI) from a source of dry, inert gas. The shaker must be electrically connected to the matching network and power amplifier, or the shaker terminals
Model 034D20 | PCB Piezotronics
Model 034D20:4-conductor, shielded cable, 20-ft, 4-socket plug to 4-socket plug
Outdoor/Indoor RF Components - RFS Technologies an Amphenol Company
RF Connectors: 2.2-5, 4 Ports In, 2 Ports Out; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. FDFX55020D4-2C ShareLite TM 80 - 2690MHz / 3300 - 5925 MHz Diplexer, with DC Pass 80-2690, Dual Configuration, 4.3-10 Connectors
696-960 / 1695-2180 MHz - Amphenol Antenna Solutions
Total Number of Connectors Antenna has 4 connectors located at the bottom Connectors Per Band 696-960 MHz (2x) 7/16-DIN Female 1695-2180 MHz (2x) 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics
Installing the Sensor - amphenol-sensors.com
Ventostat products have three terminal pins that are connected inside the sensor to a common/ground: pin #2, 5 and 7 on the I/O terminal blocks and pin #2 on the power block. Do NOT connect positive (hot) 24 VAC power line to terminal number 2 of the terminal block. Caution! The T8100 Ventostats are either 3-wire or 4-wire type
Model M645B01 4-20 mA Output Accelerometer Installation and ... - PCB
-The RV and RVVO Signal Negative has to be isolated from any grounding. If this terminal is grounded, the 4-20mA loop will short, causing no output. -The RV and RVVO output signal is ideally suited for use with portable battery powered data collectors or analyzers.
Koppler ADC-xx-WBS-LP-DF-CC - AMPHENOL PROCOM
Modell Produkt Nr. Frequenz; 3 dB Coupling: ADC-03-WBS-LP-DF-CC: 380 - 2700 MHz: Verfügbarkeit: Zur Angebotserstellung: 6 dB Coupling: ADC-06-WBS-LP-DF-CC: 380 - 2700 MHz
Plug monomodule Polarization D - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
1777 accessories | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
Features - Amphenol Antenna Solutions
Connector Interface --- UHF No Image Available. Lightning Arrestor PD 593 Celwave Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Modally Tuned® Impact Hammers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 520 | PCB Piezotronics
4-conductor, shielded, blue polyurethane jacket cable with drain wire. Cable Style: Multi Conductor - Shielded; Number of Conductors: 4
Circular Multiport Connection System - svmicrowave.com
male connectors. In Figure 4, the RF isolation within the Multiport is maximized due to the design of the connectors. The data shows that the level of crosstalk is below the noise floor of SV’s test lab. Electrical Performance Data Figure 2: Mated Pair, 7077-0457 and 7077-0458 Figure 3: VSWR of the Circular Multiport Mated Pair
BoardLock ATF13 (Flangeless, Snap-Fit or Self-Threading) - Amphenol Sine
BoardLock ATF13 (Flangeless, Snap-Fit or Self-Threading) -
SMA PCB Surface Mount Straight Jack 50 Ohm | 901-10036 - Amphenol RF
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm. Downloads. 901-10036 PDF Customer Drawing (Size: 191 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: