Search Results for ferrule terminal connectors
SMA Straight Jack Thread-in Crimp 50 Ohm IP68 | 901-10256
RF Connector SMA Straight Jack Thread-in Crimp 50 Ohm IP68. Downloads. 901-10256 PDF Customer Drawing (Size: 159 kb) 901-10256 STP 3D Model (Size: 797 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
00110919138 - Amphenol Air LB
Dummy contact #22
00111510402Y - Amphenol Air LB
Angled bracket with Sealed module 00111510402 #22 Cadmium plated steel
Handportable Antennas FLX 2412/...-SMA - AMPHENOL PROCOM
End-Fed ½ λ Dipole Antenna with SMA-Connector for Portable Equipment in the 2400 MHz Band . Download . Product PDF; Add to quote. Description. Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave ...
main | SmartFlex Diesel Flow Meter, 40-2000 LPH, Single-Chamber, Alloy ...
SmartFlex Diesel Flow Meter, 40-2000 LPH, Single-Chamber, Alloy housing with LCD, Threaded Connections
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
LUSB3193002 | USB 3.0 | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of USB 3.0, Partnumber LUSB3193002 LUSB3193002 | USB 3.0 | Amphenol JavaScript seems to be disabled in your browser.
D09S24B4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 2.4mm PCB thickness.
22090604CC-1 | Amphenol Global Search | Amphenol
Search Results for 22090604cc-1 Mil-Spec and Custom Circular Connectors - Amphenol Aerospace Mil-Spec Type Circulars. Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, 26482, 5015, and 83723.
PRO-PDI2-40-1G-... dB-2.5W-N - AMPHENOL PROCOM
89 x 56 x 29 mm (incl. connectors) / 3.50 x 2.20 x 1.14 in. Weight: Approx. 0.145 kg / 0.32 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. Description; PRO-PDI2-40-1G-6 dB-2.5W-N(f) 210001060: COUPLING: 6 dB: Add to quote: PRO-PDI2-40-1G-10 dB-2.5W-N(f)
Mobile Mounts ZG-Mount - amphenolprocom.com
ZGP4-mount: Permanently attached 4 m cable terminated with FME-connector. ECE R118.02 approved cable. Specifications. Electrical; Model: ZG-Mount: Frequency: 0 - 1300 MHz: Application: Low-profile mount for mobile antennas: Mechanical; Installation Diameter: 38 mm / 1.50 in. Build-In Depth: 10.5 mm: Materials:
6880300G 6880300N 6880300NG 3-Band, 6-Port, 65°, XPOL, Panel Antenna ...
Connector 1-2 3-4 5-6 Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 0-10° 0-10° 0-10° Dimensions 2696 x 305 x 162 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
NFC Antenna Tag FPC 15mm x 19mm x 0.35mm | ST0812-00-N01-A - Amphenol RF
Passive NFC Antenna Tag FPC 15mm x 19mm x 0.35mm Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC
00113091002 - Amphenol Air LB
Module 1130 With inserted diodes 1 N 5817RL
ACOMMs Transmitter - LF-D
Experience seamless communication and enhanced data transmission with the ACOMMs Transmitter LF-D by MSI Transducers. This advanced product utilizes cutting-edge technology to deliver reliable and high-performance data transfer capabilities. Find out how ACOMMs Transmitter LF-D can revolutionize your communication systems and take your operations to the next level.
Fiber Splice ox (FS D) Installation Instructions
damage. Avoid looking directly into an optical fiber, optical connector or optical adapter that is connected to an active light source. Warning: Wear safety glasses to prevent accidental eye injury. Wear protective gloves and clothing to prevent accidental injury. Warning: Observe company policies and procedures regarding personal safety.
34168011000SRF - Amphenol Air LB
Faston type relay socket ARC 6RT bistable 10A with directional posts With fixation set Marking P/N + Date code Standard polarizers
AT62-203-12141-10 Size 12 Socket Contact, 10-12 AWG. Compar - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT62-203-12141-10 Size 12 Socket Contact, 10-12 AWG. Comparable to PN# 0462-203-12141-Size 12 Socket Contact, 10-12 AWG.
Whip Antennas GF 27 - AMPHENOL PROCOM
Shortened half-wave mobile antenna for the 27 MHz band using the GlassFix® mounting principle. Mounting on car window glass – no holes required.
N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm. Downloads. 172138 STP 3D Model (Size: 1531 kb ) Assembly Instructions C9 (Size: 25 kb) 172138 PDF Customer Drawing (Size: 75 kb) 172138 PDF Customer Drawing (Size: 319 kb) Product Life Cycle. Product Life Cycle; Part Status: