Search Results for ferrule terminal connectors
Module For crimped contacts Socket Without peripheral sealing 1 contact ...
Module For crimped contacts Socket Without peripheral sealing 1 contact #8 Supplied without contact Polarization N Serie3
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Model SEN032 | PCB Piezotronics
Model SEN032:Wind speed and direction sensor (requires CBL167 or CBL229 cable + DVX008A)
Electrical Cabinet Cooling - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
RP-BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector RP-BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 112116RP Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SIM3N43VAA - Amphenol Air LB
Receptacle SIM serie3 Short 2 modules Metallic Standard Olive drab cadmium Polarization AA Not mounted (with rack/reversed rack plug)
Handportable Antennas EFD 1800/DECT-SMA - AMPHENOL PROCOM
End-Fed ½ λ Dipole Antenna with SMA-Connector for Portable Equipment in the DECT Band . Download . Product PDF; Add to quote. Description. End-fed ½ λ whip in the DECT band - groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain compared to a ¼ λ antenna whip on the same ...
SIME0412PD - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
10143473-202A002LF | PwrMAX® | Amphenol
Amphenol is one of the leading manufacturers of PWRMAX® POWER CONNECTOR. Contact us today for more details of PwrMAX®, part number 10143473-202A002LF
DAS Antennas PLPO/TETRA/... - amphenolprocom.com
The connector is placed at one side to enable mounting closed to a wall. Including wall mounting bracket. PATCH-MAMO and PATCH/WAMO to be ordered separately. Specifications. Electrical; Model: PLPO/TETRA/s-f: PLPO/TETRA/l-h: PLPO/TETRA/s: Frequency: 380 - 430 MHz: 430 - 470 MHz: 380 - 410 MHz: Antenna Type: Linearly polarized patch antenna:
00121520302 - Amphenol Air LB
Module 1200 Not sealed 10 contacts #20
SIM2B24B100 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Mobile Mounts MZG-Mount - amphenolprocom.com
Frequency: 27 - 400 MHz using standard whips 400 - 470 MHz using special -MZG--whips
SIM2B24A100 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Module With angled PCB contacts (SIM 2 and 4 modules) Socket With ...
Module With angled PCD contacts (SIM 2 and 4 modules) Socket With peripheral sealing Contacts #22 Gold-plated (RoHS) Polarization N
TM260 Traditional/CW Transom Mount - Airmar
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 800 m (2600')
ProFin Plus - amphenolprocom.com
DC supply via GNSS or GPS RF-connector. ECE R118.02 approved cable. Specifications. Electrical; Model: ProFin Plus: Frequency: 4G/5G 2x2 MiMo : 617 - 960 MHz, 1710 - 3800 MHz WIFI 2x2 MiMo : 2400 - 2500 MHz, 5000 - 6000 MHz: Antenna Type: Mobile Shark Fin Style Antenna: Max. Input Power: 25 W for 4G/5G and WIFI
Busbars for Arc Fault Detection Devices (AFDD) >> FTG – Friedrich ...
Electrical faults are amongst the commonest causes of fires, which may be triggered by damaged cable insulation, crushed wires, bent connectors, loose contact points or faulty terminal devices. Protection against fire in the form of „Arc Fault Detection Devices“ (AFDD) is therefore required for low-voltage systems.