Search Results for ferrule terminal connectors
1 CHANNEL STRAIN GAGE SENSOR SIGNAL CONDITIONER - PCB
Electrical Connector (AC Power Input) IEC 320 IEC 320 Size (Height x Width x Diameter) 1.89 in x 3.78 in x 5.88 in 48 mm x 96 mm x 149 mm [6] Weight 1.3 lb 0.59 kg All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
RP-SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector RP-SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132122RP STP 3D Model (Size: 466 kb ) 132122RP PDF Customer Drawing (Size: 64 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
Plug SIM serie3 Reversed rack 4 modules Metallic Standard Black nickel ...
Plug SIM serie3 Reversed rack 4 modules Metallic Standard Black nickel Polarization C Not mounted
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
When ordering, select the Radome Color, Degree of Electrical Downtilt for the Low (x) and Mid Bands (y) and the Connector Type (z). Radome Color Electrical Downtilt Degree Connector Type (z) Low Band R1 (x) Mid Band Y1 Y2 (y) 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUUB070X12F00s0 CUUB070X12F00D0
d:kingsonuserspdf34-1119-12g
Title: d:kingsonuserspdf34-1119-12g.ps Created Date: 3/28/2018 1:17:36 PM
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-6578 PDF Customer Drawing (Size: 952 kb) 031-6578 STP 3D Model (Size: 2298 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
CORROSION INGRESS SEAL - amphenol-aerospace.com
connectors • Tested to 480-hour salt spray (D38999 Series III specifies testing to 48 hours) • Protects mating threads and EMI features to ensure that the connector can withstand corrosive environments for a longer period of time • Maintains shell-to-shell conductivity and EMI protection while withstanding longer duration
amphe-obts-amphenol-industrial
world, the Amphenol BTS has proven to be the go to connector for reliability in outdoor harsh environments for remote radio power. Amphenol has developed the “Optimized” OBTS connector system to meet the needs of next generation, high performance remote radio power connections. PROBLEM More powerful and higher speed networks require improved
10-Cavity Duplexer for TETRA Band - amphenolprocom.com
the coaxial cables and in the connectors. The filter is coated with black vinyl to prevent corrosion. SPECIFICATIONS Electrical Model DPF 70/55-...-TETRA-N Frequency Tx : 380 - 420 MHz Rx : 390 - 430 MHz (depends on model) Max. Input Power 50 W Pass Band Insertion Loss < 1.5 dB (typ. 1.3) Impedance 50 Ω VSWR < 1.5:1 Stop Band Attenuation > 60 ...
The latest measurement technology for the highest quality demands ...
Know-how and certified QM system. Our customers can rely on effective, sustainable processes and latest measurement technology for the highest quality demands in a certified QM system according to DIN EN ISO 9001:2015.
Receptacle 3559 Fitted with socket module SIME2022SN (marking AALBF)
Receptacle 3559 Fitted with socket module SIME2022SN (marking AALBF)
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -xo\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
SMA Male to SMA Male 12" Low Loss Strain Relief Cable Assembly for .087 ...
The SMA Male to SMA Male 12" Low Loss Strain Relief Cable Assembly for .087-LL Cable 7029-3821. Get the product and experience the RF performance.
TECHNICAL FEATURES - rfstechnologies.com
Compatible Connectors, 30 ft HBF058-08U2S1-30FY REV : E REV DATE : 23 Mar 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 5. DC POWER CABLE SPECIFICATIONS
Wideband omni, 698-2700MHz - AMPHENOL PROCOM
A small, wideband omni for 2G/3G/4G cellular terminal applications, offering an ideal solution for cellular access, M2M or wireless metering applications. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 7825700 Frequency 698 - 960 MHz 1710 - 2700 MHz Max. Input Power 50 W Polarisation Vertical 3 dB Beamwidth, E-Plane 50 °
Module Gigabit Pin With peripheral sealing Straight PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
00111515002 - Amphenol Air LB
Module 1100 Solder cup 21 contacts #22
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSJ-C01-0 PDF Customer Drawing (Size: 95 kb) 2FA1-NDSJ-C01-0 STP 3D Model (Size: 1651 kb ) Product Life Cycle. Product Life Cycle; Part Status:
SIME1602PBGBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
318EIA-HCA400-019 - 3-1/8" EIA - RFS Technologies
Model name with -019KT suffix denotes a connector kit which consists of a connector, an inner connector and a set of flange hardware. 3) Model -019RK denotes a re-use kit which includes 1x O ring for back nut, 1x gasket, 1x stub, 1x clamping ring, 1x vaseline package and 1x manual.