Search Results for ferrymead medical
Market Applications for Medical Connectors | Amphenol
Medical connectors for cosmetic surgery devices ensure patient safety through a stable delivery of energy. Patient monitoring.Throughout many of the above applications, safe and accurate patient monitoring via disposable cable assemblies is crucial for positive patient outcomes. As a result, high-quality patient monitoring cables are both ...
Configurator Singles | Amphenol
©2024 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Medical Cable Connector | Plastic Pulse-Lok Connector 300028
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300028!
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 082-6446
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 142150 - Amphenol RF
RF Connector SMB Straight Jack Solder Cup Bulkhead 50 Ohm
SMA Jack to RF Switch Probe Plug 50 Ohm Straight | 901-10622
SMA Jack to RF Switch Probe Plug 50 Ohm Straight Mates with 902-9040
F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 M Key Code
M39012/35-0503 SC-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 ...
M39012/35-0503 SC-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
The Importance of Mil-Spec Connectors - Amphenol NEXUS Technologies
The Importance of Mil-Spec Connectors Military organizations establish strict standards for the components, equipment, and other manufactured goods they use in military operations. Those standards are referred to as Mil-Spec, or military specifications, and they establish the required dimensions, ratings, and features for each part. What Are Mil-Spec Connectors? Mil-Spec electrical and fiber ...
Coaxial Inserts - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Coaxial Inserts including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Coaxial Inserts at Amphenol RF online.
Custom Cable Assemblies: The Medical Connector Solution You Need
Medical original equipment manufacturers (OEMs) are constantly facing new and innovative ways to diagnose, monitor, and treat illnesses. While they’re focused on improving patient care, interconnects can sometimes be an afterthought. Frequently, these OEMs need help solving these problems related to interconnects for their systems. It’s a common issue in the industry that we’re well ...
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Specifications: IRTD-400: Temperature Range-196 to 420°C: Accuracy Over Range* 0.025°C: Resolution: 0.001°C: Sensor Element: 200 Ohm Platinium RTD Sensor
Temposonics® G-Series GH Position Sensors
Output Stroke Length Resolution Multi-Position Status ⓘ Analog 50…2500 mm
Medical Sensor Solutions - amphenol-sensors.com
With temperature, pressure, humidity and CO 2 technologies, we are a new and increasingly robust sensor technology provider for medical applications. We offer innovative solutions, fast development cycles and excellent quality control to meet the most stringent requirements.
Micro Power Plus 3.0 Connector System - G88MP Series - Amphenol CS
Medical TECHNICAL INFORMATION. www.amphenol-cs.com Disclimer Please note that the above information is subect to change without notice. Description Pitch Part Numbers Micro Power Plus, Header Straight DIP type 3.0mm G88MPXX1X2CEU Micro Power Plus, Header Straight DIP type 3.0mm G88MPXX1X2KEU
MH-Series COMPACT (MS) Position Sensors - Temposonics
Temposonics ® MH-Series model COMPACT (MS) magnetostrictive position sensors are designed for direct stroke measurement in hydraulic cylinders with bore diameters of 28 mm or greater.. Designed for full sealing and embedding in hydraulic cylinders; The proprietary M12 connector system is featured to enable IP69K; Can be installed from the head- or the rod-side depending on the cylinder design
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code