Search Results for ferrymead medical
FME Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Configurator Singles | Amphenol
Part # 330187: type: PL700SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
Martec
Martec develops and manufactures high reliability, innovative interconnection devices you need for your critical oceanology and subsea projects.. Our specialist connectors and penetrators meet the most treacherous operating requirements, in regards to safety, productivity and performance.
Auto-Latching Medical Cable Connector | Pulse-Lok Connector 380735
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 380735
Modular Jack With Integrated Magnetics - RJMG Series - 1x1 - Amphenol CS
Medical TECHNICAL INFORMATION. www.amphenol-icc.com Disclaier Please note that the above information is subect to change without notice. CMIORJMG1X10518EA4 Description Part Numbers RJMG 1x1, Right Angle, DIP type, tandard tab-up type, 100BASE-T & 1000BASE-T, LED options RJMG264 series
New Homepage | Amphenol
Amphenol Alden is at the cutting edge of medical cable assembly and interconnect solutions. As an innovative leader in the field, we’re engineering a better future for patient care through our extensive expertise in design and manufacturing. We specialize in developing reliable, high-performance, industry-leading cable assemblies and medical ...
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132289 - Amphenol RF
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
SSMB Straight Crimp Plug RG-316DB 50 Ohm | 143100 - Amphenol RF
RF Connector SSMB Straight Crimp Plug RG-316DB 50 Ohm. Alias: SSMB6121A1-002-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold
SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA T-Shape Adapter Jack-Plug-Jack 50 Ohm | 132217 - Amphenol RF
SMA T-Shape Adapter Jack-Plug-Jack 50 Ohm
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-71000-RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm
Enhancing Medical Monitoring Equipment with Amphenol's Connectors
BergStak ® 0.80mm board-to-board connectors are an essential part of medical monitoring equipment, helping to realize space-saving and high-speed board-to-board connections between main boards and add-on boards. Featuring optional shielding to minimize EMI and meets the increasing trend to use BergStak on FPC cables for flexible connections to solve medical board design challenges.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm N Key Code