Search Results for fip connector schedule 40
Tin-Plated Copper Ground Bars - Charles Industries
Tin-Plated Copper Ground Bars 8-Position Ground Bars for Handholes, CPE Terminals, and Small Cell Poles INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, LLC An Amphenol Company
www.airmar-emea.com
We would like to show you a description here but the site won’t allow us.
Pressure and Temperature Combination Sensor | Thermometrics Sensor ...
-40 : 160 °C: Operating Temperature-40 : 135 °C: Temperature Output 1: NTC, 3000Ω @ 25°C, see Table 1 (in datasheet). Ω: Temperature Accuracy: See Table 1 (in datasheet). °C: Temperature Response Time <24 in 6M/s air flow: Seconds: Parallel 0.047 µF capacitator for EMI protection, see Figure 1 (in datasheet).
Model TLD356A01/NC | PCB Piezotronics
Model TLD356A01/NC:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, TEDS 1.0, no mating cable supplied.
Amphenol
MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts PT bayonet connectors in box mounting receptacle and jam nut receptacle styles are available with printed circuit board contacts. Standard PCB tails for MIL-DTL-26482 connectors have gold plating, .0050 inches over nickel.
Model 379A12 RUGGED MICROPHONE KIT, 378B02 MICROPHONE AND ... - PCB
Phantom powered microphone systems use a 3 pin XLR connector. A phantom powered microphone sys-tem should use a 48V phantom power supply or signal conditioner for optimum performance; however these microphone systems may be powered with a 24V or a 12V phantom power supply, but this will limit the maximum output voltage.
UUT070X06Fyz0 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, 3-Sector Clover-Shape 70° Pattern, XPOL, (2x) 1695-2700 MHz, Fixed Tilt
APM40-E9, APM40-E9T - Amphenol Antenna Solutions
Mounting Kit, 2-point mounting bracket for base station antennas
Amphenol FiberOpticTermini M29504/4&/5 Fiber Systems
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International M29504/4&/5 FiberOpticTermini AbouttheM29504 AmphenolFiberSystemsInternational’s ...
Amphenol AMAO Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) Product Compliance Disposition March 6, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace ... DB2-030P(705) YES CONNECTOR, ELECTRICAL, BRUSH N/A Per review of the materials & processes ...
www.connectpositronic.com
www.connectpositronic.com
Tri-Start MIL-DTL-38999 Series III - TV Connectors
Amphenol MIL-DTL-38999 Series III Connectors: High-performance connectors with EMI shielding, durability, and resistance to vibration and extreme temperatures
Často kladené otázky - Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
ARMORIPX - Amphenol Australia
• Custom/Blank Headers available to assist in establishing additional connector interface flexibility. • Vented enclosures (environmental venting) • Enclosures available in Thermoplastic Black or Ultem® (Transparent Amber) material ... Op. Temp. Range: -40°C to +120°C --AIPXE-325X4B-E017: Armor IPX™, Clear, Thermoplastic Enclosure, w ...
Model 113A21 **OBSOLETE** See 113B21 High frequency ICP ... - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.21 oz 6.0 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ® is a ...
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 Inches
Connector 1 Part Number: 132114: Connector 2 Part Number: 172128: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. N-Type Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 72 Inches 095-902-530-072.
BergStik Product Presentation - Amphenol CS
• BergStik® “breakaway” design enables each connector to be easily cut or broken at the required length • BergStik® is capable of carrying up to 3A per contact ©2023 . Amphenol . Communications Solutions.
00110027981 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
TacBeam - Amphenol Fiber Systems International (AFSI)
TacBeam - Amphenol Fiber Systems International (AFSI)
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 500 mm
Connector 2 Part Number: 112132: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 5 M 115101-19-M5.00.