Search Results for flat soft connector
1.0-2.3 Straight Plug to 1.0-2.3 Straight Plug B8218 75 Ohm 24 inches
Connector 2 Part Number: 282138-75: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. 1.0-2.3 Straight Plug to 1.0-2.3 Straight Plug B8218 75 Ohm 6 inches 285101-06-06.00.
ANALOG - temposonics.com
Null 50.8 mm (2.0 in.) Magnet Spacing: 76.2 mm (3 in.) minimum 0 to 10 Vdc 0V 1 2 3 4 5 6 7 8 9 10 V • M1a = Magnet 1 @ start of stroke (0 Vdc) • M1b = Magnet 1 ...
SpreadSensorsPro UserManual en V3 - Marport
form by any means; electronic, mechanical, photocopying or otherwise, without the express
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
BNC Straight Plug to SMA Straight Plug RG-174 50 Ohm 3 Meter
Connector 1 Part Number: 112132: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 Inches 095-850-250-024.
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP.
C2 AOM Modules - amphenol-ns.com
terminate the module’s 24-fiber connectors using a single click, rather than installing 24 individual connectors. Cabled modules are available in LC and SC, single-mode configurations. ... R Flat Ribbon P Pliable Ribbon : Jacket Type: 1 Riser OFNR 2 Plenum14 FNP: Cassette Terminations: 6 * 2 12* 144 LC *HX - 12LC & 6SC HX2- 12SC: Cable Length ...
2C6U8VT360X12Fwxys5 - Amphenol Antenna Solutions
Canister, 4FT, 32-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (8x) 3300-4200 MHz, Fixed Tilt, 18in Diameter
Amphenol
5015 Connectors with PCB contacts .....68 For additional information on AC Series or SAE AS50151 Connectors for. special application requirements, contact your local sales office or – Amphenol Corporation Amphenol Industrial Operations. Delaware Avenue191 Sidney, New York 13838-1395 ...
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22109 PDF Customer Drawing (Size: 102 kb) 908-22109 IGS 3D Model (Size: 456 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132397: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. SMA Straight Crimp Jack RG-178 Bulkhead 50 Ohm IP67 901-10812.
Model 353B01 ACCELEROMETER KIT Installation and Operating Manual - PCB
mounting surface should be flat to within .001(0.03) tir over dim 'a' with a or better finish for best results. drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt" integral stud mount "thru-bolt" stud mount sensor thread mounting thread sensor thread mounting thread standard stud mount "x" "x" sensor thread "x"
Model 357B02 High temp., ceramic shear, charge output accel., 15 pC/g ...
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution ... prepare a smooth, flat mounting surface, then drill and tap a mounting hole in the center of this area as shown in Figure 2 and in accordance with the Installation Drawing for the ...
4.1-9.5 Straight Clamp Plug 3/8-inch Helical Corrugated 50 Ohm
RF Connector 4.1-9.5 Straight Clamp Plug 3/8-in Helical Corrugated 50 Ohm. Downloads. 332114 PDF Customer Drawing (Size: 148 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: ... 4.1-9.5 Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 332105.
About us - AMPHENOL PROCOM
The company designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. History. The roots of Amphenol Procom date back to 1948 when the company Jaybeam was established, supplying high quality antennas to the UK market. Since then, Jaybeam has grown and expanded ...
All Products | Markets | Amphenol
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.
2C6U4VB180X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, Peanut-Shape Pattern, XPOL, (2x) 698-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
SMB Crimp Straight Plug RG-316 50 Ohm Non Magnetic
RF Connector SMB Crimp Straight Plug RG-316 50 Ohm Non Magnetic. Downloads. 903-NM285P-51S PDF Customer Drawing (Size: 118 kb) 903-NM285P-51S IGS 3D Model (Size: 509 kb ) ... SMB Straight Jack Solder Cup Bulkhead 50 Ohm Without D-Flat 142150-11. SMB Right Angle Crimp Plug RG-178 RG-196 50 Ohm 142288.
NSME Socket D38999 Contact (Size 8) for .141 Cable
NSME Connectors 8001-4102 Add to compare list Datasheet. Part # 8001-4104 NSME Socket D38999 Contact (Size 12) for .085 Cable Available Inventory: 236. 8001-4104 NSME Connectors 8001-4104 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
QuickBuildRF Configurator - Custom Cable
Refer to the white label with "customcable.com" listed on your cable. Enter the number from the tag in the search box to obtain loss data for your assembly.