Search Results for flat soft connector
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
GKIT-24-065 - Grounding Kit, Pr - RFS Technologies
2 pcs. 3/8" flat washers: Sealing Kit: 1x Roll butyl mastic 95 x 600mm (3-3/4 x 24") 1x Roll electrical tape 25mm x 6m (2" x 20') ... Hand tool kit for the installation of connectors and grounding kits on CELLFLEX® Cables. Add to my e-catalog Download PDF datasheet. Hoisting Grip for Coaxial Cable and Elliptical Waveguide, Lace-Up.
SCALE 10 : 1 - ardentconcepts.com
stripline footprint single 40ghz connector fp1x1-sl-2 a---property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of seabrook, nh 03874 ... flat within ±.02mm via in pad area pad diameter 0.020 1.78 and plated 0.070 0.51 1.52 0.060 top player antipad. title: fp1x1-sl-2 - sheet1
BNC Straight Plug to SMA Straight Plug RG-174 50 Ohm 3 Meter
Connector 1 Part Number: 112132: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 Inches 095-850-250-024.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-14 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: ... SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm 132167. SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP67 132245-10.
bendix | Amphenol Global Search | Amphenol
Bendix 3/8-16 removable stud supplied Transducer connectors Microdot 10 - 32 Vibration generator 3/8-24 Model F7 10,000 1,000 100 10 1 100 1 k1 0 k 60 k Frequency, Hz Po u nds, peak F7 800V Input Typic al block ed force output Pounds, peak Frequency, Hz Typical blocked force output N7FS matching network WST7B3 power amplifier ...
Smart Bias-T - Amphenol Antenna Solutions
The Smart Bias-T eliminates the need for the home run cable by integrating DC power and AISG control signals into the coaxial feeder line. If a TMA is not used, two Bias-T's are typically required - one at the bottom of the tower and one at the top.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
ANALOG - temposonics.com
Null 50.8 mm (2.0 in.) Magnet Spacing: 76.2 mm (3 in.) minimum 0 to 10 Vdc 0V 1 2 3 4 5 6 7 8 9 10 V • M1a = Magnet 1 @ start of stroke (0 Vdc) • M1b = Magnet 1 ...
10142707-06LF | Minitek®Pwr 5.7 | Amphenol
Minitek®Pwr 5.7 Connector System, Receptacle Terminal, High Conductivity copper Alloy, Tin plating, AWG(#14-16). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
M28876 APC Termini | Fiber Optic Termini - Amphenol Fiber Systems ...
Amphenol Fiber Systems International design of the M29A1350 and M29B1350 APC fiber optic termini are based on qualified M29504 /14 and /15 termini.
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22109 PDF Customer Drawing (Size: 102 kb) 908-22109 IGS 3D Model (Size: 456 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
v59-daz | Amphenol Global Search | Amphenol
Search Results for V59-DAZ 49. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe ® Gen 4/PCIe ® Gen 5/PCIe ® Gen 6, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional pcb routing methods.
BNC Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches
BNC Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches (305 mm)
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 132203-11 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: ... SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 132166.
BNC Straight Plug to BNC Straight Jack RG-58 50 Ohm 1 Meter
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Straight Plug to BNC Straight Jack RG-316 50 Ohm 36 Inches 095-850-267-036.
2C6U8VT360X12Fwxys5 - Amphenol Antenna Solutions
Canister, 4FT, 32-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (8x) 3300-4200 MHz, Fixed Tilt, 18in Diameter
AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm F Code ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm F Code RG-174 LL DACAR 462 DACAR 462-2. Downloads. AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: