Search Results for fmc connector
PCB Termination Straight Crimp RG-59 20AWG RG-59DS 4-Hole Flange 50 Ohm
RF Connector PCB Termination Straight Crimp RG-59 20AWG RG-59DS 4-Hole Flange 50 Ohm. Downloads. 142296 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ...
The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
AISG Control Cables - Amphenol Antenna Solutions
Our RET control cables are compliant to AISG standards and are offered in many different lengths.
Transducer Labels - Airmar
Every Airmar transducer has a label attached to its cable, located near the top of the transducer or where the cable plugs into the back of the instrument or display. This label contains information that is helpful in identifying the transducer and locating the correct service parts for it.
AMC Right Angle Plug to TNC Straight Bulkhead Jack RG-178 50 Ohm 200 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 122370: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Dipole Antennas 7050002 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 2674 x 110 mm / 53.94 x 105.28 x 4.33 in. Wind Load: 218 N (160 km/h)
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NBSP-PCB-2A - Amphenol RF
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Downloads. HSD-NXSP-PCB-2X PDF Customer Drawing (Size: 241 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Operation Manual Level Plus LevelLimit - Temposonics
Level Plus ® LevelLimit Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
Fiber Optic Test Set, Equipment, Kits - Amphenol Fiber Systems ...
AFSI has selected test set, equipment & fiber optic test kits that is ideal for the field technicians who install and test our products.
BNC T-Shape Adapter Jack-Jack-Plug 50 Ohm | 000-21900 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Military Audio Connectors 55116 - Amphenol PCDAmphenol PCD
Qualified to MIL-C-55116, 164 Series Audio Connectors are waterproof, polarized and come in five and six pin options. Ideal for use in audio frequency circuits at 60V maximum potential and 0.5A maximum current. 164 Series Audio Connectors use crimp sleeve or solder cup contacts. Shielding, filtering, right-angle connectors, and miniaturization ...
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 200 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
RF Antenna Embedded LoRa Chip 433MHz | ST0643-00-N01-A - Amphenol RF
Passive 433MHz LoRa, IoT, ISM, LPWAN 50 Ohms. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
LTE 4G/5G Antennas 424x.09-780-Tx - AMPHENOL PROCOM
The 424x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR ...
RF Connector PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 142268 PDF Customer Drawing (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: TMN0112U1-002-3G-316U: Export Control Classification Number: EAR99:
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 ...
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 inches (305 mm)
R-VPX VITA 46 Connector System | VITA 66.1 and 66.4 | VITA 62 VPX ...
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications R-VPX VITA 46 Connector System | VITA 66.1 and 66.4 | VITA 62 VPX Solutions | Power Supplies | Products | Amphenol Aerospace
Model 482A21 1-channel, line-powered, ICP® sensor signal cond ... - PCB
Model 482A21 1-channel, line-powered, ICP® sensor signal cond ... - PCB