Search Results for fmc connector
RP-SMA Straight Plug to RP-SMA Straight Jack RG-174 50 Ohm 24 Inches ...
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132117RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Ratcheting Hand Crimp Frame with Die Set | 47-10210 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20027) Hex Cavity Dimensions are 0.118, 0.429
SMA Jack to SMC Jack Adapter 50 Ohm Straight | 242176
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Jack to F-Type Plug Adapter 75 Ohm Straight | 242159 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol CS
We would like to show you a description here but the site won’t allow us.
PowerBOSS M40 - Amphenol Sine
P29851 M40, Dustcap for Male Connector. REQUEST A QUOTE. P30510 M40, "Potted" Dustcap for Female Connector. REQUEST A QUOTE. PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377RP-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
APXVA13X 43-C-A20 - amphenol-antennas.com
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 617-894 MHz R1 1-2 (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-2R1 The illustrations are not shown to scale. R1 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Contact/Locations - Airmar
Distributor. Gemeco Marine Accessories. Wholesaler for North America, Australia, New Zealand, and South America. 1141 South Ron McNair Boulevard Lake City, SC 29560 USA 803-693-0777
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 250 ...
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: 901-10448-1: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
109 Series – Outdoor – SMPTE 358M Connector
Amphenol Fiber Systems International (AFSI) offers 109 Series outdoor connectors designed for rugged environments and superior optical performance.
RP-BNC Plug 75 Ohm | 112950RP - Amphenol RF
RF Connector RP-BNC Plug 75 Ohm. Downloads. 112950RP PDF Customer Drawing (Size: 431 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1:
RF - Amphenol Antenna Solutions
Amphenol Antenna Solutions offers innovative RF antenna solutions for optimal wireless network coverage and capacity.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack ... - Amphenol RF
Connector 2 Part Number: 132119: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Whip Antennas MH 2-Z - amphenolprocom.com
Choice between two connection principles: Z-mount: FME-connection (supplied without cable). ZP4-mount: Permanently attached 4 m cable terminated with FME-connector. Specifications. Electrical; Model: MH 2-Z: Frequency: Tunable by cutting within : 144-175 MHz (Also applicable : 175-225 MHz) Antenna Type: Mobile whip antenna: Max. Input Power:
Navy | Fiber Optic Termination Kit
Amphenol Fiber Systems International offers a complete line of kits for terminating shipboard fiber optic connectors that is used by the Navy.
DAS Passives from Amphenol Antennas
Small Cell (DAS) Passives including couplers, splitters, tappers, attenuators, DC stops dummy loads, terminators and more.
Crimp Tool | CTL-17 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.042 SQ, 0.068, 0.178, 0.278, 0.255
AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 300 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 172313: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 100 mm 095-909-155-002.