Search Results for fmc connector
Telaire Ventostat TR - amphenol-sensors.com
Telaire Ventostat TR - amphenol-sensors.com
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 ... - Amphenol RF
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: FK1321ZS-075-NT3G-50: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products.
DAS Antennas PCPI 70/xH/... - AMPHENOL PROCOM
Connection also available on backside (see overleaf). Specifications. Electrical; Model: PCPI 70/xH/... Frequency: 380 - 470 MHz covered by four models: Antenna Type: Left or right hand circularly polarized patch antenna: Max. Input Power: 100 W: Polarisation: Circular: 3 dB Beamwidth, E-Plane ...
RF Switch Straight PCB Jack Surface Mount 50 Ohm
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm. Downloads. 935-100J-51PR PDF Customer Drawing (Size: 247 kb) 935-100J-51PR IGS 3D Model (Size: 398 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
RCF12-50JFL - 1/2" RADIAFLEX® RCF Cable - RFS Technologies
RCF12-50JFL - 1/2" RADIAFLEX® RCF Cable - RFS Technologies
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 112419 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
TFOCA-II MTFP | Fiber Optic Termini - Amphenol Fiber Systems ...
The MTFP fiber optic termini feature an innovative double-floating seal design that allows maximum terminus travel. For use in AFSI TFOCA-II connectors
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG ... - Amphenol RF
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132119RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
SMA Terminator Pl 50 Ohm Without Chain | 132360 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TNC Straight Plug to TNC Straight Plug RG-142 3 M
Connector 2 Part Number: 122372: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. TNC Right Angle Plug to TNC Straight Plug LMR-400 50 Ohm 24 inches 095-850-228-024.
C2U2VT070X06Fwxys5 - Amphenol Antenna Solutions
Canister, 2FT, 30-Port, 3-Sector Clover-Shape Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz, Fixed Tilt
SMA Right Angle Plug to SMA Right Angle Plug RG-316DS 50 ... - Amphenol RF
Connector 2 Part Number: 132182: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 6 inches 135103-07 ...
WHO’S WHO - Amphenol PCD
SIM Connectors (AALBF) sim@amphenolpcd.com M: (863) 605-1471 ALEXIS DIPLATZI Distribution Specialist distribution@amphenolpcd.com O: (978) 624-3459 NATALIE EMERSON Product Specialist Rugged Solutions (ASF: USB, RJF, RNJ) rugged_solutions@amphenolpcd.com M: (978) 880-3276 Product Marketing & Distribution DAVIDE IANNELLO Marketing & Distribution ...
Dipole Antennas 7050088 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 1370 x 110 mm (L x H x D) Wind Load: 144 N (160 km/h) Weight:
Catalogs - Amphenol Fiber Systems International (AFSI)
Download catalogs from Amphenol Fiber Systems International.
Fiber Optic Voice & Data Communications for the Mining Industry
We contribute to mining voice and data communications with fiber optic interconnect solutions designed specifically for the mining industry.
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
TNC Straight Plug to TNC Straight Plug LMR-195 1 M
Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 120 inches (3048 mm) 095-850-295-120.