Search Results for fmc connector
M28876 Fiber Optic Connector Catalog
Download the M28876 Fiber Optic Connector Catalog for detailed information on fiber optic connectors.
Active Optical Cables (AOC) | High-Speed Connectors - Amphenol CS
The Amphenol QSFP DD 200G Active Optical Cable is a high-density connector. The 8 channel lanes double the port density when compared to 100G QSFP28 AOC connectors. Amphenol's QSFP DD 200G AOC connectors provide up to 200Gb/s aggregate bandwidth, making them the ideal connector for higher capacity networks and data center applications.
G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
RF Connector G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm. Downloads. 531-40024-1 PDF Customer Drawing (Size: 205 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Marine Antennas CXL 2000-6/... - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 007DE60: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.03 sq. m / 0.32 sq. ft: Wind Load: 42 N (160 km/h) Dia. At Top End: 21 mm / 0.83 in. Dia. At Bottom End
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 200 mm
Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 150 mm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 901-40106: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
About us - Kaye & Amphenol
The company designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat ribbon cable and interconnect systems. The primary end markets for the companys products are communications and information processing markets, including cable television, cellular telephone, data communication and information ...
SMB Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches
Connector 2 Part Number: 142186: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. SMB Right Angle Plug to SMB Straight Plug RG-316 50 Ohm 24 inches 145103-01-24.00.
High speed data transmission technology | Amphenol Socapex
PCB connectors capable of operating at data rates exceeding 25 Gbps; High-speed contacts; Backplanes, daughterboards and flexible solutions featuring blind vias, buried vias and via-fill with scope of dozens 100Ω differential pair tracks in PCBs of up to 60+ layers; RF connectors, contacts & phase matched cable assemblies
QEPT-25G | Optical Transceivers | Integrated Solutions | Products ...
QEPT 4-TRX 100G NRZ 100 Gb/s High-Speed Optical Pluggable Module. HIGH PERFORMANCE UNDER EXTREME CONDITIONS, the Amphenol AOP 28Gbps extended temperature "Quad Embedded Pluggable Transceiver” is designed for highly challenging applications where both reliability and performance are critical.. Capable of speeds up to 28Gbps at distances up to 70m for the full extended temperature range.
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
Connector 2 Part Number: 132119: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Plug RG-174 50 Ohm 500 mm 135103-02-M0.50.
Automotive | Markets - Amphenol
The WTB connector mates horizontally with RotaConnect® Board-to-Board (BTB) solution. RotaConnect® WTB is a 3.00mm pitch connector with a dual-beam spring contact design, delivering high-performance and reliability. The connector also features a passive latch for housing retention which protects pins and prevents mismatching.
HVC4P36MS106 | Amphenol Global Search | Amphenol
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 120 inches
Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Omni Antennas 470.01.05.02 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Radiating Element(s) 120 mm dia. aluminium tube: Connection(s) 2 x N(f) on 500 mm RG400 cable: Radiator Feed: PTFE dielectric coaxial cable: Radome Material / Colour: GRP tube white, 128 mm dia. Length: 3800 mm / 149.61 in. Wind Area: 0.584 sq. m / 6.29 sq. ft.
Chip Antenna 2400-2500 MHz SMT 3.05mm x 1.6mm x 0.55mm
Chip Chip Antenna 2400-2500 MHz SMT, 3.05mm x 1.6mm x 0.55mm 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee 50 Ohms
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 12 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
BNC T-Shape Adapter Jack-Plug-Jack 75 Ohm | 112462 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-316 50 Ohm 36 ...
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132119RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Radiation-resistant cable assembly, 32 ft - Wilcoxon Sensing Technologies
Connector 2 (termination) Blunt cut: Cable type: J9T2 (twisted shielded pair, braided shield, white Tefzel jacket) Cable length: 32 ft: Cable O.D. 0.190 in: Temperature range-45°C to +150°C: Capacitance (pF/ft) 27 pF/ft: We are using cookies to give you the best experience on our website.