Search Results for fmc connector
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9040 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 901-10622 and 095-902-427-012. Downloads. 902-9040 PDF Customer Drawing (Size: 163 kb) 902-9040 IGS 3D Model (Size: 548 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
よくあるご質問|アンフェノール ソカペックス
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
強化アダプタの最大データ転送速度は?The adapter supports USB 3.2 Gen 1 with data rates up to 5Gb/s.
金属製セルフクローズキャップ - アクセサリ|Amphenol Socapex
Amphenol Socapex金属製自動閉鎖キャップは、ほこり、水、湿気、およびEMIからリセプタクルを効率的に保護します。IP67シーリングにより、コネクタを水しぶきやほこりから確実に保護し、軍用および商用アビオニクス用途に適しています。キャップは高速自動閉鎖機能を備えており、アルミニウム ...
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 6 inches ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Omni Antennas 5201000 - AMPHENOL PROCOM
Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality ...
N-Type Straight Plug to SMA Straight Plug RG-58 50 Ohm 3 M
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in. N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 Inches 095-909-195-024.
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 36 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
2C4U3MD120X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, Heart-Shape Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 Inches
Connector 1 Part Number: 132114: Connector 2 Part Number: 172128: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. N-Type Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 72 Inches 095-902-530-072.
MCX Right Angle Plug to MCX Right Angle Plug RG-174 12 inches
Connector 2 Part Number: 252102: Export Control Classification Number: EAR99: Frequency (Max GHz) 1: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. MCX Right Angle Plug to MCX Straight Plug RG-174 24 inches 095-900-546-024.
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 100 mm
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 100 mm (3.93 Inches)
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Solutions - Amphenol Antenna Solutions
Solutions Solutions OUR SOLUTIONS Amphenol Antennas is driving greater connectivity with coverage & capacity solutions for your world-class network Amphenol partners with our customers to ensure we’re designing innovative antennas to meet real-world environments. With our fluid building-block design, Amphenol can tailor solutions to
4.1-9.5 Jack to 4.1-9.5 Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Compact Combiners PRO-MCU380-EXT-3-REV - AMPHENOL PROCOM
The MCU combiner secures an ETSI compliant connection. Vibration and shock tested in accordance with EN-60068**. **Tested in accordance with: Random test: EN 60068-2-64, test specification: EN 300 019-2-5 V3.0.0. Shock test: EN 60068-2-27, test specification: EN 300 019-2-5 V3.0.0.
Whip Antennas ML 2-XR - AMPHENOL PROCOM
CXP4-mount with 4 m cable and FME-connector (circular) Add to quote: The whip is compatible with all below mounts . Installation. This antenna can be mounted anywhere on the vehicle. The oblong X-mount is especially suited for mounting on the often very narrow strip on the rear wing between the trunk lid and the side of the car.
220WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Broadband | Markets - Amphenol
The cable assembly and connector can support PCIe Gen5, and the SI performance is scalable to PCIe Gen6 and 112G PAM4. We can provide straight, right angle, and side exit plug types with 38pin, 74pin, and 124pin to support customers to optimize system layout.
Compact Combiners PRO-HDAR150-4 - AMPHENOL PROCOM
Model Combiner Freq. Band Duplex filter Bandwidth (BW) and Tx/Rx Spacing Hybrid Tx frequencies; PRO-HDAR150-4: Low : 138 - 156 MHz = L High : 152 - 175 MHz = H
RP-SMA Straight Plug to RP-SMA Straight Jack RG-174 50 Ohm 18 Inches ...
Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132117RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.