Search Results for fmc connector
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 174-240C - AMPHENOL PROCOM
CXL 174-240C is a 0 dBd gain, omnidirectional base station and marine antenna. The antenna is extremely broad-banded and covers the complete band: 174-240 MHz.
ASTG Automotive Applications - amphenol-sensors.com
ASTG Automotive Applications - amphenol-sensors.com
Omni Antennas 5201000 - amphenolprocom.com
Lightning Protection: Lightning current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs). Final 1/2” stainless steel extending 220 mm (8.7 in) beyond top cap.
PDM: Rev:N Released - Amphenol CS
Title: D:AbhilashD-SubCustomer drawingsDSBC-DSUB-0064 N Model (1) Author: abhilamr Created Date: 1/6/2011 4:57:06 PM
Thermometrics OAT Outside Air Temperature Sensor
Thermometrics OAT Outside Air Temperature Sensor
Product News - Amphenol
The connectors are touch-proof and feature a straight version plug for easy mating, as well as a 4 key/keyway design to prevent incorrect mating. The ePower-Lite Mini can be mated at least 100 times. This connector series has a UL 94V-0 flammability rating, an IP67 rating when mated, and an operating temperature range from -40°C to 125°C.
Receiver Multicouplers HPRS - AMPHENOL PROCOM
DC supply on solder terminal or on 2.5 mm barrel DC connector. Coated with black vinyl to prevent corrosion. Available with N, TNC or BNC connector types. Specifications. Electrical; Model: HPRS: Gain (Input To All Outputs) Gain adjustment -5 dB to +3 dB: Frequency: 30 - 960 MHz: Noise Figure: 3.5 dB @ 400 MHz
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
MMCX Straight PCB Jack Through Hole 50 Ohm | 262131 - Amphenol RF
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 262131 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Front Mount ...
RF Connector MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 200 mm. Downloads. Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) 095-902-586-XXX Customer Drawing (Size: 330 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
UHF Reducing Adapter RG-59 | 182108 - Amphenol RF
RF Connector, UHF Connector, reducer for RG-59 Cable. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
External Antenna | ST0228-30-003-A
Passive External Antenna, 2400-2500 5150-5825 50 Ohms
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 250 mm
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 5 Meter Z Key ...
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 5 Meter Z Key Code (196.85 Inches)
Part Search Results
Your search "D00000T2" returned 8 part drawings.. Legend RoHS compliant Non-RoHS compliant. No Series results found.
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...