Search Results for fmc connector
FME Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector FME Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 081-160 PDF Customer Drawing (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Differential Twinax Contacts - High speed contacts - Amphenol Socapex
Amphenol Socapex's Differential Twinax Contacts are a great solution for differential pairs with impedance of 100 to 150 Ohms. Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions. However, these contacts require modification of cavities Size 8 to accommodate keyed contacts.
Level Plus - Temposonics
2 Level Plus ® LevelLimit ® Fig. 1: Time-of-flight based magnetostrictive position sensing principle LevelLimit® The Level Plus® LevelLimit liquid level transmitter satisfies the demand for an accurate and robust liquid level transmitter with integral HI level overfill protection.
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 10 M
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Jack to BNC Jack Adapter 75 Ohm Straight | 031-70019 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Die Set Hex Cavity Dimensions are 0.213 0.99 | 227-1221-57 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.213, 0.100
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 1 M
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 1 M (39.37 Inches)
Marine Antennas MA 2-1 MR - amphenolprocom.com
Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality ...
GPS Antennas GPS 4-Ex - amphenolprocom.com
Passive quadrifilar helix antenna for fixed installation. Covering GPS, Galileo, Glonass and BeiDou. The antenna is specified as ATEX antenna for use in zone 2 in potentially explosive areas.
Cell Connection Systems in e-Mobility - Amphenol CS
FlexLock™ is compliant with USCAR-T2V2 and LV-214 S3 specs, with 2A per contact for high power. It has 2 pitch options, standard on 2.54mm and 3.20mm for larger creepage and clearance distances. FlexLock™ is built around a reliable dual beam contact system for excellent electrical performance and offers an active latch and Connector Positioning Assurance (CPA) to ensure a reliable ...
CFRS Datasheet 1RU 2RU 4RU_CFRS Datasheet - charlesindustries.com
CFRS Datasheet 1RU 2RU 4RU_CFRS Datasheet - charlesindustries.com
Whip Antennas CT 27-ZP4 - AMPHENOL PROCOM
Delivered with 4 m cable permanently attached to the mount and terminated with FME-connector. Specifications. Electrical; Model: CT 27-ZP4: Frequency: 27 MHz CB-band: Antenna Type: Centre-loaded mobile antenna: Max. Input Power: 200 W: Polarisation: Vertical:
MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 262112 PDF Customer Drawing (Size: 58 kb) 262112 STP 3D Model (Size: 52 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
External Antenna | ST0226-40-501-B - Amphenol RF
Passive External Antenna, 2400-2500MHz;5150-5825MHz 50 Ohms
SMA Straight Jack to SMA Straight Jack RG-174 50 Ohm 36 inches
Connector 2 Part Number: 132117: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 750 mm 135104-01-M0.75.
Omni Antennas CXL 2-3C - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.143 sq. m / 1.54 sq. ft. Wind Load: 181 N (160 km/h)
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
Connector 2 Part Number: 172135: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Cone Tool for 0-Ring Installation of Sealed FAKRA | 227-1538 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 531-40106 PDF Customer Drawing (Size: 101 kb) 531-40106 IGS 3D Model (Size: 999 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: