Search Results for fmc connector
B275LHW Wide-beam Chirp-ready Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready B275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
TFOCA II | Fiber Optic Connectors & Cable - Amphenol Fiber Systems ...
TFOCA-II® 12-Channel Fiber Optic Connector is patented by Fiber Systems International that can be used in Mining, Industrial, Broadcast and more!
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
TNC Cap Jk | 000-78400 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to SMB Straight Plug RG-174 50 Ohm 2 M
Connector 2 Part Number: 142186: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Right Angle Plug to SMB Straight Plug RG-174 50 Ohm 2 M 095-850-237M200.
5⁄8 λ Mobile Antenna with Shock Spring for the 160 MHz Band
5⁄8 λ Mobile Antenna with Shock Spring for the 160 MHz Band
SMA Cap for Female Connector Stainless Steel | 202112SS - Amphenol RF
SMA Cap for Female Connector, Stainless Steel. Downloads. 202112SS PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1005A2-S/P: Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Chain Option:
AMC4 Straight PCB Jack Surface Mount 50 Ohm | A-4JA - Amphenol RF
RF Connector AMC4 Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-4JA STP 3D Model (Size: 95 kb ) A-4JA PDF Customer Drawing (Size: 228 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
RF Antenna External Wi-Fi dual-band 2400-2500MHz 5150-5825MHz
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 24 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
LTE 4G/5G Antennas 424x.03-875-Txx - amphenolprocom.com
Also available with 'N' Female connector with ordering code 4241.0x-875-Tx. Passive Intermodulation level connot be guaranteed with 'N' connector. Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 72 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Crimp Tool | CTL-11 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
7-16 Plug to 7-16 Plug Adapter 50 Ohm Straight | 272134 - Amphenol RF
7/16 Plug to 7/16 Plug Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
External Antenna 2400-2500MHz 4900-5825MHz | ST0226-41-301-B
Passive External Antenna, 2400-2500MHz;4900-5825MHz 50 Ohms
2.92 Straight Plug to SMP Straight Plug 0.085-inch Conformable 50 Ohm 6 ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...