Search Results for fmc connector
BNC Plug to MCX Plug Adapter 50 Ohm Straight | 242205 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Gemeco
We would like to show you a description here but the site won’t allow us.
Xpress>
Could not reconnect to the server. Reload the page to restore functionality. If reloading isn't working, you can try to return to the Homepage.
Whip Antennas EFD TETRA-1000/... - AMPHENOL PROCOM
Permanently attached 5 m RG 58 cable with FME(female) connector. Wide range of FME-accessories available. Specifications. Electrical; Model: EFD TETRA-1000/... Frequency: Models within 380 - 430 MHz: Antenna Type: ½ λ antenna: Max. Input Power: 25 W: Polarisation: Vertical:
N-Type Plug to BNC Jack Adapter 50 Ohm Straight | APH-NP-BNCJ - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Jack to N-Type Plug Adapter 50 Ohm Straight | 242166 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Triax Straight Clamp Plug Non-Constant Impedance | 031-8357-3
RF Connector Triax Straight Clamp Plug Non-Constant Impedance. Downloads. Assembly Instructions C13 (Size: 109 kb) 031-8357-X PDF Customer Drawing (Size: 270 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group:
Triax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Triax Right Angle Clamp Plug Non-Constant Impedance. Downloads. 031-33485-7 PDF Customer Drawing (Size: 265 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold:
BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Corrosion Block - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Omni Antennas 428x.11-780-Tx - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 4280.11-780-Tx 7/16 DIN Female 4283.11-780-Tx 4.3/10 DIN Female: Materials: Antenna Base: Aluminium LM25 Shroud: GRP tube 128mm dia. Radiating element: Brass: Mounting Section: Flanged base with 6 hole fixing on 190.5mm PCD: Length: 5244 mm / 206.5 in.
LTE 4G/5G Antennas 4240.75-780-T0 - AMPHENOL PROCOM
The 4240 Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Die Set Hex Cavity Dimensions are 0.324 0.051 | 227-980-3
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 2 M
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 60 inches 245101-04-60.00.
PCB Termination Straight Solder 0.085-inch Conformable 0.086-inch ...
RF Connector PCB Termination Straight Solder 0.085-inch Conformable 0.086-inch Conformable RG-405 2-Hole Flange 50 Ohm. Downloads. 142294 PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: BD22AAN01A/BR=3G: Export Control Classification Number:
Omni Antennas 422x.06-445-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Part Search Results
Compact Power Connector Catalog Revision: H3. Plug-in power interface for CompactPCI and other platforms
NM-LCF78-D01 - N Male Connector for 7/8' Coaxial Cable, OMNI FIT ...
The N connector meets all technical requirements and covers high frequencies as well as legacy applications. Sealing against outer conductor and jacket by means of O-Ring and 360° compression fit. Multifunctional, self-lubricating HighTech polymer assembly locks on cable corrugation, avoids
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9224 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45069-1. Downloads. 902-9224 PDF Customer Drawing (Size: 284 kb) 902-9224 STP 3D Model (Size: 766 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: