Search Results for fmc connector
MCX Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
2C2UT070X12Fxys0 - Amphenol Antenna Solutions
Canister, 4FT, 24-Port, 3-Sector Clover-Shape 70° Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 MHz, Fixed Til
RF Antenna Internal AMC Plug Wide Band 50 Ohm
Passive FPC Antenna 698-960, 1710-2690, 3300-3800 MHz AMC WWAN, 4G, 5G, ISM, IoT WWAN, IoT, ISM, NB-IoT 50 Ohms
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 901-9985-RFX
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Stick Antenna 2400-2500 MHz SMA | ST0226-30-002-A - Amphenol RF
Passive Stick Antenna 2400-2500 MHz SMA 2.4GHz, 5GHz, Dualband, Bluetooth, Wi-Fi, WLAN, Zigbee IoT, ISM 50 Ohms
LTE 4G/5G Antennas 424x.95-875-Tx - AMPHENOL PROCOM
The 424x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 500 mm
Connector 2 Part Number: 112132: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 5 M 115101-19-M5.00.
External Antenna LoRa & RFID 868MHz | ST0628-30-002-A - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle | 031-9-75RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Locations | Amphenol Borisch
4511 East Paris SE Grand Rapids, MI 49512 Phone: (616) 554-9820
Ratcheting Hand Crimp Frame with Die Set | 47-10120 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20002) Hex Cavity Dimensions are 0.042, 0.068, 0.178, 0.213
N-Type Plug to HD-BNC Plug Adapter 75 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MCX Plug to TNC Jack Adapter 50 Ohm Straight | 242209
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 750 mm
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
TNC Plug to TNC Jack Adapter 50 Ohm Straight | 122380 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
R-VPX VITA 46 Connector System | Rack and Panel Connector | I/O To ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
MMCX Right Angle Plug to MMCX Straight Plug RG-178 50 Ohm 12 inches ...
Connector 2 Part Number: 262100: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. MMCX Right Angle Plug to MMCX Straight Plug RG-174 12 inches 095-900-549-012.
BNC Straight Plug to BNC Straight Jack RG-174 50 Ohm 6 Inches
Connector 2 Part Number: 112160: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-45: You May also be Interested in. BNC Straight Plug to BNC Straight Plug B1694A 75 Ohm 1.5 M 095-850-166M150.
TNC Cap Pl Chain IP67 | 202101-13 - amphenolrf.com
TNC Protective Cap Plug With Chain IP67. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 6 inches ...
Connector 2 Part Number: 132123: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Plug LMR-240 50 Ohm 750 mm 095-902 ...