Search Results for fmc connector
SMA Fixed Attenuator 6 dB 2 W | ATS-1M1F-06DB2W - Amphenol RF
RF Fixed Coaxial Attenuator SMA Jack to SMA Plug 6 dB 2 Watt
Temposonics
connector system: The connector insert carrier is already a bore hole. The flange housing can be snapped into position connected to the sensor electronics, i.e. no soldering, any easily from outside. color or connection mistake. The connector insert is taken out of the cylinder through 16H8 9 mm (0.35 in.) 4.4 mm (0.17 in.) dia. 24 mm (0.94 in ...
TPC Wire
TPC Wire
BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 6 inches ...
Connector 1 Part Number: 112202: Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-40: You May also be Interested in.
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 750 mm
Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
CUB070X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 8-Port, Back-to-Back 70° Pattern, XPOL, (1x) 696-960 | (1x) 1695-2700 MHz, Fixed Tilt
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Supply Chain - Amphenol
We continually evaluate our suppliers to confirm that they are acting to ensure the sustainability of our world while behaving as responsible global citizens. We work to promote fair labor practices throughout our supply chain and prohibit the use of forced, bonded, child and indentured labor.
Backplane Connectors | High Speed Backplane | Board-to-Board Connectors
Amphenol is the leader in high-speed, high-density connection systems, designing and manufacturing the industry's leading connectors and backplane systems. Amphenol solves system design challenges with integrated interconnect solutions for applications in the networking, communications, storage, and computer server markets.
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead for RF applications.
FAKRA Straight Plug to FAKRA Straight Jack RG-58 50 Ohm 1 Meter Z Key ...
FAKRA Straight Plug to FAKRA Straight Jack RG-58 50 Ohm 1 Meter Z Key Code (39.37 Inches)
BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RF Antenna Internal UWB PCB 3.1-8.5GHz | ST1125-11-401-A
Passive 3.1-8.5GHz ISM, UWB, IoT FPC 50 Ohms. Antenna Connector Type: AMC Plug: Antenna Wireless Application: UWB, FPC: Band Type
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 2 M
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
F-Type Terminator Pl 0.25 W 75 Ohm | 531-40172 - amphenolrf.com
F-Type Terminator Plug 0.25 Watt Without Chain 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC T-Shape Adapter Plug-Jack-Plug 50 Ohm | 000-27750
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Plug to MMCX Jack Adapter 50 Ohm Straight | APH-SMAP-MMCXJ
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 108-185C - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.062 sq. m / 0.67 sq. ft: Wind Load: 73 N (160 km/h)
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 3 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: SMP-FR-C07-2-R: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.