Search Results for fmc connector
SMA Jack to RP-TNC Plug Adapter 50 Ohm Straight | 242105RP - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
FAKRA Straight Jack to FAKRA Straight Jack TFC302LL 3 Meter
Connector 2 Part Number: 3FA1ENZSJ-C30ES: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
BNC Terminator Pl 1 W 75 Ohm | 202105 - Amphenol RF
BNC Terminator Plug 1 Watt Without Chain 75 Ohm
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Amphenol PCD Shenzhen
nacs 40a vehicle connector no uhf 1 ea 2 p/n hvcon1ma32a m 0.04 m p01bc00276 3c 10awg +3c 22awg black od=12.0±0.5 ar m 0.06 c-hvcon1ma40alxxxx c-hvcon1ma40alxxxx c-hvcon1ma40alxxxx c-hvcon1ma40alxxxx p05b000002 single-wall h.s.t: Ø2.5 white p05b000006 single-wall h.s.t: Ø6.0 white ac mode of connection without uhf nacs connector wire size ...
Dipole Antennas 7050060 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 1980 x 110 / 53.94 x 77.95 x 4.33 in. Wind Load: 179 N (160 km/h) Weight:
Marine Antennas CXL 2000-3 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.02 sq. m / 0.22 sq. ft: Wind Load: 25 N (160 km/h) Dia. At Top End: 22 mm / 0.87 in. Dia. At Bottom End
R-VPX VITA 46 Connector System | VITA 66.1 and 66.4 | Rectangular ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Omni Antennas 422x.06-355-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Fiber Optics 101 | Fiber Optic Training Course - Amphenol Fiber Systems ...
AFSI's Fiber Optics 101 training course is designed for persons who are involved in all aspects of fiber optics, from the novice to the expert.
GPS Combination Antennas GPS-C MU 3/TETRA/l - amphenolprocom.com
Connection Diagram. Mounting Instructions. Do not use sealer on rubber gasket or other places. Cable Mounting. Typical Response curves. Vertical Radiation Pattern. EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type GPS-C MU 3/TETRA/l is in compliance with EU Directive 2014/53/EU and
Whip Antennas MH 2-Z - amphenolprocom.com
Choice between two connection principles: Z-mount: FME-connection (supplied without cable). ZP4-mount: Permanently attached 4 m cable terminated with FME-connector. Specifications. Electrical; Model: MH 2-Z: Frequency: Tunable by cutting within : 144-175 MHz (Also applicable : 175-225 MHz) Antenna Type: Mobile whip antenna: Max. Input Power:
Heavymate Housings - Amphenol Sine
Heavymate Housings - • Standard Housings IP65 • Housings in IP67 • Housings in IP68 • EMC Housings • Corrosion Resistant Housings
Amphenol Sensors Medical Applications
Amphenol Sensors Medical Applications
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
SMA Right Angle Plug to SMA Straight Plug RG-316DS 50 Ohm 500 mm
SMA Right Angle Plug to SMA Straight Plug RG-316DS 50 Ohm 500 mm (19.68 Inches)
FAKRA Housing B Key Code White | 923-40294-B
RF Connector FAKRA Housing B Key Code White. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
Whip Antennas MH 1-Z - amphenolprocom.com
ZP4-mount with 4 m cable + FME-connector BRIGHT: Add to quote: MH 1-BZR: 130000725: Stainless Steel Whip: Z-mount with FME-system BLACK: Add to quote: The whip is compatible with all below mounts. Installation. This antenna is provided with type Z-mount. The whip is fastened to the mount by means of our standard ball-joint and wing screw system.
Part Search Results
Your search "MC4008D/AA-15" returned 4 part drawings.. Legend RoHS compliant Non-RoHS compliant. No Series results found.
APXVTY10AB_MQ-C-I20 - Amphenol Antenna Solutions
TDD 8T8R Antenna, X-Pol, 1.0m, 3300-3800MHz, 65deg unit beam, Integrated RET, MQ4/MQ5 connectors