Search Results for fpc connectors
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 222131 STP 3D Model (Size: 1241 kb ) 222131 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to)
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
New IP67 Connectors Provide Protection from the Elements
These 50 Ohm connectors are manufactured from brass and beryllium copper, with durable nickel-plated bodies and gold-plated contacts. The BNCs use a bayonet style connector allowing for quick connect and disconnect with a positive locking mechanism, and the TNCs have a threaded mating mechanism ensuring mating stability and electrical performance.
FME Plug to N-Type Plug Adapter 50 Ohm Straight | 192109 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Minitek® Multipitch 1.25mm and 1.5mm Wire-to-Board Connector System
The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. Keywords: Minitek® Connectors; Minitek® Multipitch Wire-to-Board Connectors; Multipitch Connectors; Wire-to-Board Connectors; Multipitch 1.25mm Connectors; Multipitch 1.5mm Connectors Created Date: 6/14/2023 8:00:02 PM
TABLE OF CONTENTS Section page no. - Amphenol CS
may be replaced with a new connector 2 times without damaging the PCB. . Figure 2: ZipLine™ 6 pair / 1.8 mm pitch / 12 column connector assemblies . Form E-3334 Rev F GS-01-001 PDM: Rev:B Released .STATUS: Printed: Nov 28, 2010. NUMBER GS-20-094 TYPE APPLICATION SPECIFCATION TITLE PAGE REVISION 4 of 23 B ZipLine AUTHORIZED ...
AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM2-NXRP-PCB-1 PDF Customer Drawing (Size: 345 kb) FM2-NARP-PCB-1 STP 3D Model (Size: 2178 kb )
Power T-Piece - Micro Fem Conn - 3M Cable - Power Feed Pair
The A2K-MPT-2 is a simple, safe and efficient method of powering an NMEA 2000 network. NOW WITH IMPROVED STRAIN RELIEF! The Micro Power T can easily provide power to the NMEA 2000 bus with micro fit connectors to enable ‘plug and play’ connectivity.
R-VPX VITA 46 Connector System | High Speed Connectors | MIL-DTL-38999 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Industrial | Markets | Amphenol Interconnect Product Corp
Amphenol IPC is a technology leader in the design, manufacture and supply of high-performance busbars, cable assemblies, and connectors. Industrial Amphenol IPC is the technology leader in the design, manufacture and supply of high-performance power interconnect systems for a broad range of industrial applications.
DuraMate AHDP Isobus - Amphenol Sine
Available in Shell Size 24, 9 Position . Amphenol Sine Systems’ DuraMate™ AHDP ISOBUS 91 Series of environmentally-sealed, multi-pin, heavy duty, circular plastic (AHDP) plugs & receptacles provide an economical, quick-connect, circular bayonet locking system designed to meet ISO 11783 standards (for control and communications between tractors, implements and software) and withstand the ...
Power Contacts - Power contacts | Amphenol Socapex
Amphenol Socapex Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These power contacts are ideal for a wide range of applications including MIL-DTL-38999 ...
Fiber to Antenna (FTTA) Interconnect Solutions | Fiber Optic Connectors ...
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package.
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222124 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: F1111M1-N-59U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S:
R-VPX VITA 46 Connector System | VITA Connectors | Rectangular ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
MT38999 Multi-Channel Connectors with MT Ferrules
This connector uses MT ferrules. MT38999 Multi-Channel Connectors with MT Ferrules | Fiber Optic Connectors | 38999 Plus | Products | Amphenol Aerospace Products
F-Splice - Amphenol Broadband Solutions
Headend Connectors F-Type Compression OSP & Enclosures
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Unveiling the Hidden World of Snap-on Connectors - SV Microwave
Today, we delve into the world of SMPx (SMP, SMPM, and SMPS) connectors, focusing our attention on the interface detents. The mission is to shed light on this mysterious subject and unravel the secrets of these snap-on connectors. Product History. Let's take a moment to appreciate the connectors themselves.