Search Results for fpc connectors
FLOS Push-Pull Connector Series - Amphenol Aerospace
Amphenol is pleased to present FLOS, a new product line of metal push-pull micro-miniature connectors intermateable with Fisher, Lemo, ODU and Souriau. FLOS series offers a quick and easy mating for a precise and reliable connection for signal, data, and power transmission in both indoor and outdoor environments.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
67 and 165 Series Miniature Connectors - Amphenol Aerospace
Amphenol® 67 Series connectors are ideal for applications that require a light to medium-weight, durable, environmentally sealed connector. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements.
main | F Connector Crimp-on RG-6
F Connector Crimp-on RG-6. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
FPCアセンブリソリューション
fpcアセンブリでの性能評価が可能 fpcにコネクタを実装した後、fpcアセンブリの電気性能 評価レポートを提出できます。fpcとコネクタを別々に調 達すると実現できないサービスです。 fpcのさまざまなバリエーション 最大4層のフレキ基板。
FAKRA GEN 1 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 1 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRJ-C01-0 PDF Customer Drawing (Size: 158 kb) Product Life Cycle. Product Life Cycle; Part Status:
Field Installable AC & DC Micro Connectors - tpcwire.com
Field Installable AC & DC Micro Connectors Field Installable AC and DC Mirco Connectors are IP67 rated to provide a liquid tight seal to protect the connection from dust and water contamination. These connectors are designed to fit a wide range of sizes and are easily installed using only a screw driver to secure the connection. The nylon body is
Filters & Splices Archives - Amphenol Broadband Solutions
The G-PF-59 is a high-performance push-on F-connector adapter. Info Sheet. Part # Feed Thru Connector G-F81XL. ABS has advanced the traditional F-splice technology with a patented design offering a higher level of electrical and mechanical features. The advanced features provide increased return loss beyond 3 GHz, more than twice the pin ...
F-Type Straight PCB Jack Through Hole 75 Ohm | 531-40101 - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 531-40101 PDF Customer Drawing (Size: 95 kb) 531-40101 STP 3D Model (Size: 1170 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
MPF-C - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Ground Plane Connectors - Amphenol Aerospace
MIL-DTL-38999 type connectors are available with metal inserts to maintain a common ground plane with the connector shell for all the shielded contacts contained in the connector. These electrical connectors are available for all MIL-DTL-38999 insert patterns using size 16, 10, 12 or 8 contacts. Options include crimp termination and printed ...
Outdoor Fiber Optic Enclosures | Fiber Interconnect Terminals
The flexible splicing area and bulkhead design allow for splicing or terminating all different fiber types and connectors. With a bare end or connector splitter tray (CFST), CFIT enclosures also offer the capability of a fiber distribution hub. A compact CFIT-C version is available for up to 48 fiber connectors and/or 120 fiber splices.
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm B Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM1-NXRP-PCB-1 PDF Customer Drawing (Size: 301 kb) FM1-NBRP-PCB-1 STP 3D Model (Size: 1351 kb )
R-VPX Evolution - amphenol-aerospace.com
VITA 46 backplane connectors. Optimized for speed and ruggedized to endure harsh environments in military applications across the board Improving off original VITA 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. | R-VPX Evolution 2.0 VITA 46.30 Connectors | VITA 62 VPX ...