Search Results for free game pass 3 months
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
ePower-lite 5.7mm 2 port Connector - Amphenol Industrial Operations
4 Step 5: Install the Rear Cover (Part 8) and the Rear Grommet (Part 7) in sequence. Step 7: Pull one of the wires to make a misplacement with another wire, then assemble contact assembly (part 3). Step 4: Fold back shielding wires onto the rear shield ring. Step 6: Remove film layer, stripping insulation. Item Cutting Length L3 10.5±0.5mm Mylar Part 7 Part 7
1 2 3 4 5 6 7 8 INITIAL RELEASE Customer Drawing
3.端子类型 Terminatin type:Crimp 4.压线规格 Wire size: AWG14 5.电镀信息 Plating specification: 镍底,整个端子飘金. Gold flash plate overall. 6.材料规格 Material specification: ...
M9517 Series - amphenol-aerospace.com
3.5mF @ Vin = 33V, ILIM= 125A 7mF @ Vin = 28V, ILIM= 20A Option to charge much greater capacitance, consult factory. Paralleling; Outputs Outputs can be paralleled to achieve higher rated outputs. Control & Indication; CAN Bitrate of 250Kbps to 1Mbps. Differential input resistance of 100KΩ.
新闻中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
HDMI FTV - 坚固的以太网、USB 和显示器连接器 | Amphenol Socapex
Amphenol Socapex HDMI FTV 连接器是一种坚固耐用的 HDMI 连接系统,专为在恶劣环境中使用而设计。它采用带防脱钩装置的三起动螺纹耦合机制(MIL-DTL-38999 系列 III 型),即使在苛刻的条件下也能确保安全、可靠的连接。这种连接器专为满足军事和工业应用的需要而设计,包括战场通信、接地车辆和军用 ...
HYPR BUSS Family - Amphenol Sine
Updated 02-2024 3 of 8 www.amphenol.com.au wwwamphenolcomau Updated 07-2024 HYPERBUSS™ AT Series - 2-12 Position Bussed Receptacles For intermateable AT Series plugs (AT06-), refer to our website Image Pin Layout Part Number Description Contact Size Amperage
이더넷 군용 스위치 RES-SCE-12MG - Amphenol Socapex
Amphenol Socapex MIL-STD-461 이더넷 군용 스위치 RES-SCE-12MG는 열악한 환경을 견디고 MIL-STD 요구 사항을 완벽하게 준수하도록 설계된 관리형 미니어처 휴대용 이더넷 스위치입니다. 12개의 기가비트 포트를 제공하며 크기, 무게 및 전력(SWaP)에 최적화되어 있어 무인 차량, 전장 통신, 모바일 러기드 네트워크 ...
Σύνδεσμοι PCB - Στρατιωτικός σύνδεσμος | Amphenol Socapex
Οι λύσεις μας καλύπτουν διαφορετικούς τύπους τεχνολογιών που χρησιμοποιούν χαλκό ή/και οπτικές ίνες και προτείνονται ως σύνδεσμοι με υψηλό αριθμό ακίδων ή λύσεις υψηλής ταχύτητας.
1 2 3 4 5 6 7 8 Customer Drawing - amphenol-gec.com
3.1. Power:14~18 AWG. 3.2. Signal:20~22 AWG. 4.耐 电 压 Dielectric Withstanding Voltage: 3000 VDC. 5.防护等级 Protection Class:IP68. 6.机械寿命 Mating Cycle:100 Min. 7.对配插头见图纸 Mating plug see drawing: "HC08B-P32R" 8.增加CPA二次互锁 Increase CPA Secondary lock
ATS04-26PA 26 Position In-line Receptacle, Pin, Keyed A, Co - Amphenol Sine
Comparable to PN# 3-1437290-7. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE. AUTK-20 Size 20 Contact Adjustable Crimping Tool.
2012年3月27日 厦门Dell公司质量部参访厦门AST - Amphenol-ast
2012年3月27日 厦门Dell公司质量部参访厦门AST. From:安费诺 Author:管理员 Clicks:15411times PubTime:2012/3/27 0:00 2012年3月27日下午,厦门Dell公司质量部最高负责人马俊先生和供应商质量经理陆调平先生带团队来到AST事业部参观访问。AST高级质量经理、生产经理和自动化经理 ...
SMP Male PCB Surface Mount, 4 Port (Glass Seal), FD
≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 500 VRMS : Mechanical Mating Cycles - SB 1000 : Mating Cycles - LD 500 ...
TITLE
3. cable exit designed for corrugated tube nw 8.5. 4. rohs compliant 5. all dimensions are for reference use only. atmbs-008-0405 closed condition as shown break-away hinge, it may be broken off and discarded weight:3.71g 9.1 nw8.5 33.6 11.19.0 9.0 19.9 Ø16.0 19.9 0.8 wire tie structure, can be used in need internal strain relief features
PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 smp fd male blkhd e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1211-6061 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary
L-1253-AH.fm - Amphenol Aerospace
21-33191-26 21-33191-261 21-33191-262 Contact, Socket, Concentric Twinaxial Type, (MIL-DTL-38999 Series I & III) Installation Instructions Note: 21-33191-262 Contact with Type I Seal is designed for use in MIL-DTL-38999 Series III special connector arrangement 25-20 for MIL-STD-1760 applications only.
USB 钥匙和延长器 | 安费诺 Socapex
usb 钥匙和 usb 放大器适用于恶劣环境下的军事和航空应用。
S'identifier - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
GAMP Services Pvt Ltd - kayeinstruments.com
Kaye ValProbe RT {Visión general} Kaye ValProbe RT {Estación base} Kaye ValProbe RT {Sensor de Temperatura Flexible} Kaye ValProbe RT {Sensor de Temperatura Maleable}