Search Results for fs1-r38-20a2-11
Product Data Sheet - Temposonics
Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 2 Product specifications Product overview ParametersSpecifications OUTPUT Measured output variables: Position, velocity, optional multi-magnet position measurements (up to 20 magnet positions simultaneously) Resolution: CANopen: Position: 5 µm 2 µm CANbasic: Position:
Model 621B51 | PCB Piezotronics
Model 621B51:High freq. laboratory ceramic shear ICP® accel, 100 mV/g, 0.8 to 20k Hz, 316L SS case, side exit, 10-32 conn., frequency sweep ISO 17025
Amphenol Supplier Code of Conduct
修订版 2.0 2024 年 2 月 第 1 页,共 11 页 Amphenol 供应商行为准则 1. 目的 Amphenol 致力于以合乎道德、诚信合规的方式来运营全球业务。Amphenol 素来重视与供应 商的关系,期望所有展开合作的供应商都能秉持同样的承诺,并符合本《供应商行为准则》
Operation Manual R-Series V Profinet 551973 - Temposonics
Temposonics® R-Series V PROFINET IO RT & IRT O I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
ATPF13-4P-BM11 4 Position PCB Receptacle, 90°, Gold Plated
ATPF13-4P-BM11 4 Position PCB Receptacle, 90°, Gold Plated Contacts, Self-Threading, Black
EXCEL|MATE
11 2 pin plug insert orientations coding a coding b coding c p/n hvsl1000 06 2 a hvsl1000 06 2 b hvsl1000 06 2 c lever position standard lever reverse lever installation clearance excel|mate plus (hvsl 1000) 12 2 pin plug right angle insert orientations coding a coding b ...
5GRF INTERCONNECTS
11 SMP, SMPM & SMPS Product Line 11 Millimeter Wave Connectors, Cable Assemblies & Adapters 12 High Frequency Attenuators & Terminations. Rev. 1 – (06/19) SV Microwave’s high speed RF/coaxial solderless edge launch connectors . are ideal for high frequency PCB applications where precision is key.
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3
11 d.parks 19sep13 none a-release 19sep13 drp - 30 notes: unless otherwise specified 1. material: housing: thermoplastic; color: grey wedgelock: thermoplastic; color: green seals: silicone rubber contacts: copper alloy; nickel plated 2. specifications: 2.1 current rating: 13 amps 2.2 operating temperature: -55°c to +125°c
M85049 | Amphenol Global Search | Amphenol
STRAIN RELIEF CLAMP. STRAIGHT; 90°; SELF-LOCK/SPIN. D38999 Series III & Series IV. M85049 /126 - 11 W SERIES SLASH # COUPLING DASH # FINISH 126: 90° S: Self Lock -: Spin Table A A: Hard Anodized Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel. BACKSHELLS. Created Date. 11/9/2023 1:34:17 PM.
Thermo-Trex® 500-Plus Silicone Cable - TPC Wire
Thermo-Trex® 500-Plus Silicone Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. It is an ideal choice for applications exposed to high temperatures, UV light, industrial chemicals and washdown areas.
Tj-106.prt - Amphenol NEXUS Technologies
Title: Tj-106.prt : Author: jerry Created Date: 11/10/2009 8:35:37 AM
CONEC Home - CONEC
Application-specific connectors for automation and communication technology, mechanical and plant engineering and the agricultural industry
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT CapsC ...
Title: G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT CapsC-AT06-6S-CAP-A1.dwg Author: jhead Created Date: 6/24/2015 11:06:25 AM
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
2 Temposonics® R-Series V RDV SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
AFSI SUPPLIER QUALITY CLAUSE GUIDE
E201 Workmanship and Product Safety 11 E202 Deburr/Sharp Edges/Machine Oil 11 E203 Equal Opportunity Employer 11 E204 Conflict Minerals 11 E205 Anti-Slavery and Human Trafficking 12 E206 Fraudulent Records 13 E207 Palletized Deliveries 13 E208 Fraud Prevention 13 E209 Prohibition on a ByteDance Covered Application(Tik Tok) 14 ...
Temposonics® E-Series Position Sensors
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
42127300 | Amphenol Global Search | Amphenol
The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car.
Pressure and Temperature Combination Sensor | Thermometrics Sensor ...
Thermometrics Pressure & Temperature Combination Sensor provides both pressure and temperature measurements in one sensor assembly. For reliable and accurate measurements, the sensor utilizes NTC thermistor technology for temperature sensing alongside silicon-based Microelectromechanical Systems (MEMS) technology for absolute pressure sensing.
DCN 38497 08/11 PJS DATE APPROVED - SV Microwave
- dcn 38497 08/11 pjs checked: approved: drawn: pjs 08/25/11 pjs 08/25/11 fed 08/25/11 rohs compliant body retention: 8 lbs min (axial) material: body & shrouds: stainless steel per ams-5640, alloy uns s30300, type 1 contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 insulators: ptfe per astm d1710, type i, grade 1, class b ...
Model 130B40 | PCB Piezotronics
Lead Time for 11-20 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; Low-profile surface pressure microphone and preamp, prepolarized. Sensitivity: 8.5 mV/Pa; Inherent Noise: 32 dB(A) re 20 µPa Dynamic Range: 150 dB re 20 µPa; Specification Notes [1] Typical. ...