Search Results for fs1-r38-20a2-11
Model 138A10 | PCB Piezotronics
≤2.0 % FS [1] Environmental: Temperature Range (Operating)-10 to +100 °F-23 to +37.8 °C: Maximum Shock: 20000 g pk: 196140 m/s² pk: Electrical: Output Polarity (Positive Pressure) Positive: Positive: Discharge Time Constant (at room temp) ≥0.3 sec: ≥0.3 sec: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 ...
M39012/35-0501 SC-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm ...
M39012/35-0501 RF Connector SC-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
2 Temposonics® R-Series V RDV SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Shielded coaxial contact - High speed contacts - Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
The rack is the glue that holds all your equipment together. You need sturdy, reliable racks to deliver your high-speed network.We are equipped to provide custom solutions- from helping you procure the right row of network bays to a custom-configured solution that incorporates fiber connectivity and power distribution. Our racks are trusted in networks around the world.
125GMT Family - 125A Dual-Feed GMT Fuse Panel
3 125GMT Amphenol Network Solutions All rights reserved. 3.18.2020 v.2 1-509-926-6000 — amphenol-ns.com GMT Fuses: Part Number: 18/100A 130781 1/4A 100151
CALIBRATION - PCB
Acoustic Pressure – Measuring Equipment ; 114.0 dB SPL @ 250 Hz ; 0.2 dB reading (rdg) Acoustic calibrator and pre-amplifiers ; Dynamic Force (Compression/Tension) –
Combined Charging System Type 1 - CCS1 - Amphenol PCD
Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo - 1000V AC, 300A to 500A DC
ABS2216 - Amphenol-Air LB
Series ABS2216 A 11 W Type of backshell A: Straight backshell B: 45° backshell C: 90° backshell Size of backshell (same as connector size) 9 - 11 - 13 - 15 - 17 - 19 - 21 - 23 - 25 EMI protection W: EMI shielding backshell (200 mm metallic braid) P: Non-EMI shielding backshell. Created Date:
PCB
11 (pm/sec2)/NlHz 3.9 (um/sec2)NHz 7.5 gm Ceramic Shear Titanium Hermetic 17.3 mm x 11.4 mm 10-32 Coaxial Jack Side 5-40 Female 45 to 56 N-cm [2] [3] 200 Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.
SAS/PCIe® 4.0 (U.2&U.3) Connectors - Amphenol CS
Humidity: 96 hours at 40°C with 90-95% relative humidity. Per EIA 364-31, Method II, test condition A § Temperature Life: 85°C for 500 hours.
Piezoresistive accelerometer
-67 to 250°F %/°F -0.11 -0.11 -0.11 Electrical characteristics Excitation Vdc 2 to 12 (10 standard) Resistance input Ω 6500 ±2000 6500 ±2500 6500 ±2500 output Ω 6500 ±2000 6500 ±2500 6500 ±2500 Isolation resistance 100 MΩ min at 50 VDC between leads (shorted together) and cable shield or case. Physical characteristcs
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 102B15 | PCB Piezotronics
Model 102B15:High frequency ICP® pressure sensor, 200 psi, 25 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
Corrosion considerations for underwater vibration monitoring
8435 rogress rive rederick, M 1701 Tel: +1 (301) 330 8811 [email protected] wilcoxon.com buy.wilcoxon.com Wilcoxon ensing Technologies Corrosion considerations for underwater vibration monitoring
Amphenol Aerospace
Created Date: 12/11/2000 8:15:04 AM
PCD100 process display panel meters - Wilcoxon Sensing Technologies
PCD100 series process display panel meters Model: PCD100. PCD100 digital panel meters are among the most versatile on the market and used in a wide variety of process monitoring and temperature applications.
Model 621B41 | PCB Piezotronics
Model 621B41:High freq. laboratory ceramic shear ICP® accel, 100 mV/g, 0.8 to 20k Hz, 316L SS case, top exit, 10-32 conn., frequency sweep ISO 17025 a