Search Results for fs24x-911-21
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH ... - PCB
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH SENSITIVITY MICROPHONES Installation and Operating Manual For assistance with the operation of this product,
GROMMET NUT BACKSHELL - amphenolpcd.com
GROMMET NUT. STRAIGHT; SELF-LOCK/SPIN. Connector Group K. MIL-DTL-38999 Series I & II. M85049 /27-10. W. SERIES. SLASH # COUPLING. DASH # FINISH. 27: Straight. S ...
Amphenol REQUIRES CONTACT RETENTION WE
21 KEYED 3 PLACES CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) REDUCED DIAMETER WIRE SEAL 7 1 45-44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE ...
A6
21.0 44.8–0.6 6 a4 c0540s update dimensions 05aug16 jonytommy a5 - add color option 23nov20 louietommy ref: dt04-3p-ce01ÿ dt04-3p-ce03 orangeat04-3p-mm01org a6 - added date code feature 13dec2024jhead tz
Market Overview - Amphenol Aerospace
Technology in the Market 20 PRODUCT. Rotating Joints. Horn Array. Deliver power and data to the leg which provide the mobility in X, Y, Z direction that
6U4MTSP1X12F xys4-GPS R Y - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 23.1° ± 1.7° 21.6° ± 0.9° 20.4° ± 1.9° 16.9° ± 1.2° Electrical Downtilt degrees (x) 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB > 14 > 14 > 14 > 14 Isolation Intraband dB > 25 Interband dB > 28
Triaxial piezoresistive accelerometer - pcb.com
Key features n 2K, 20K and 60K g full scale ranges n Lightly damped for exceptional survivability n DC response n Low power consumption n Improved cable to minimize shock induced noise Description The Endevco® Model 7284A series is a family of rugged, lightly damped, piezoresistive triaxial accelerometers designed for high-acceleration shock measurements in three
Amphenol
3.6mm 21.2 48.6 23.1 16 16.3 39 0.5 Ref. 16.3 41 0.5 Ref. 8.0mm 34 82.3 37.1 24.3 22 57.1 0.35 Ref. 22 60 0.35 Ref 10.3mm 43 97.5 40.5 30 27 70 0.25 Ref. 27 69 0.25 Ref Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway SLP HP RA Type M 3.6mm 70A 6 6mm2 B W/ Back shells S IP67 O Orange 10 10mm2 1 20° B 8.0mm 200A 35 ...
Datasheet - SGX Sensortech
Quality, Safety, Responsibility Datasheet HydrogenandBattery LeakageDetectionSensor SGX-BLD2is a Hydrogen and Battery Leakage Detection sensor that measures H2 concentration when
ATC C - Amphenol Industrial Operations
Ahe BACKGROUND Worth over $100 Billion dollars globally each year, the heavy equipment market is constantly working to remain competitive in harsher environments while becoming more
Panel Antennas XPA U2-L4-2.0 - amphenolprocom.com
This new dual band antenna is a part of our new “HybridLine” cross polarized panel antennas series covering LTE450 and LTE700/800/850. The antenna has been designed to offer a very stable radiation pattern over two separate bands of operation.
Scale:1:1 29.3±0.3 CODE A CODE B CODE C CODE D 46±0.3 16.1
插座 图 1 1 2 3 4 1 HVC4P63MVX02 产品料号 HVC4P63MVX04 HVC4P63MVX06 主体料号 序号 名称 用量 1 外壳组合部件 1 6.3 M 端子 4 高压互锁M端 2 ...
Application Note - temposonics.com
Phone: +44 79 21 83 05 86 E-Mail: info.uk@temposonics.com SCANDINAVIA Branch Offi ce Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Office Phone: + 86 21 3405 7850 E-Mail: info.cn@temposonics.com JAPAN Branch Office Phone: +81 3 6416 1063 E-Mail: info.jp@temposonics.com
C-AIPXE-5X650x-E016 REV A1 - Amphenol
Title: C:\Users\jhead\Desktop\Deutsch Crosses - Armor IPX\C-AIPXE-5X650x-E016_REV_A1.dwg Author: JHead Created Date: 7/8/2020 2:19:46 PM
VQ21 Combustible Gas Detector Elements - SGX Sensortech
10 p.p.m. 5 p.p.m. hours percentage of initial sensitivity to 1% methane in air 100 50 0 0 5 10 15 20 25 30 35 40 45 50 percentage of initial sensitivity to
Amphenol LTW
Male (21.3) Female (20.8) 2 1 12-05BMMB-SR7001 12P-05BMMB-SR7001 12P-05BFFB-SR7001 12-05BFFB-SR7001 ALTW 52.3 38.9 ALTW ALTW. Innovation in Waterproof Solution 14-8 NMEA 2000 Connector I Find Our Standard Products Micro T-Cable I Terminator * Design and specification are subject to change without notice.
TRIAXIAL DC RESPONSE ACCELEROMETER Revision: C - PCB
Size (Length x Width x Height) 0.85 in x 0.85 in x 0.85 in 21.6 mm x 21.6 mm x 21.6 mm Weight 0.8 oz 22.7 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female All specifications are at room temperature unless otherwise specified.
Kurzanleitung R-Serie 551516 RevG DE - Temposonics
21,4 Endposition 63,5 RP mit Blockmagnet RD4-M / -T / -G mit Ringmagnet / U-Magnet Bezugskante für Montage Sensorelektronikgehäuse * Messlänge > 5000 mm Endposition 68,5 / 73,5* Startposition 25,5 Bezugskante für Montage Startposition 51 63,5 / 66* * Messlänge > 5000 mm RH mit Ringmagnet / U-Magnet RD4-C / -D mit Ringmagnet / U-Magnet ...
97 series | Amphenol Global Search | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 8 Row Vertical Header, Type E, 200 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant ... 97-3101a-18-13s | Amphenol Global Search | Amphenol 13.04.2017 NXM-V03 SWAHL AI2019-000706 03 Amphenol Tuchel Industrial GmbH 201700501 ... 18-20AWG (S&F contacts only) ATT-1612 ...
rt360 | Amphenol Global Search | Amphenol
RT360 9 PIN, MALE "MC" RECEPTACLE ASSY., KEY "N" P30167- A1 C-P30167 11 KMM 02/06/14 MRF 02/06/14 KMM RFC 02/06/14 NONE C-WARNING DO NOT SCALE DRAWING Risk of Electrical Shock Do Not Disconnect Under Load.