Search Results for fs24x-911-21
Amphenol CO-174BNCX200-004 BNC Male to BNC Male (RG174) 50 Ohm Coaxial ...
Buy 4ft Amphenol CO-174BNCX200-004 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
Sine Systems - www.sineco
rev zone revisions eco description date by chk appr a1 - - technical data sheet release 06 nov 15 - - wiring diagram drain red black p1 p2 1 2 3 3 p2 jlag white
Tag Archives: LVDS - amphenol-cs.com
Sep 21, 2022. Automobiles are an indispensable part of our daily lives. Every vehicle is made up of thousands of small components, which should work in perfect condition for the machine to work flawlessly. A small failure of a single part can not only lead to a breakdown, but often may lead to mishaps that affect the passengers within the vehicle.
T R A N S I E N T R E C O R D E R I N S T R U C T I O N M A N U A L - PCB
RS Products from PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com MODEL 962 RECORDER OPERATION MANUAL 6 1.2 Important Features
WWW.PCB.COM Driveability and Ride & Handling Sensors
11.4 x 21.6 x 21.6 mm 1.1 in Cube: 28 mm Cube Weight Connector style : Integral cable style — 10 gm 14 gm: 78 gm 78 gm : 169 gm Electrical Connector: 10 ft. (3 m) Integral Cable 1/4-28 4-Pin or 10 ft. (3 m) Integral Cable: 9-Pin or 10 ft. (3 m) Integral Cable Output Configuration: Differential Single-Ended:
energy|mate® energy|mate® - アンフェノールジャパン株式会社
climatic category IEC 60068-1 40 / 125 / 21 upper temperature IEC 60512-11-9 +125°C lower temperature IEC 60512-11-10 -40°C Mechanical Characteristics Standard Value mechanical operation IEC 60512-9-1 ≥ 500 mating cycles≥ Materials Standard Value module frame PA-GF flammability UL 94 V-0 floating washers steel Ni-plated MS bolts steel Zn ...
Magnetostriktive Füllstandtransmitter mit Temposonics -Technologie
Level Plus® DDA-Schnittstellenhandbuch LP-Serie Magnetostriktive Füllstandtransmitter mit Temposonics®-Technologie
- REL. NRN 33880 11/20/06 STW - svmicrowave.com
.284±.002 7.21±0.05.389 9.88.137.188±.002 4.78±0.05.125 3.18 ±.001 ±0.033.48.093 2.36 panel thk material: body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04. insert, washer & jam nut: brass per astm b16, alloy no. uns c36000. lock washer: phosphor bronze per astm b103 ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
0.831 Inches (21.11 mm) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm 082-63-RFX.
Temposonics
21: 9. Annex..... 22 Safety Declaration ..... 22: 10. Notes..... 23: NOTICE: 3: 2.2 Installation, commissioning and operation : If danger of injury to persons or of damage to operating equipment is caused by sensor failure or malfunction, additional safety measures such as plausibility checks, limit switches, EMERGENCY STOP sys- ...
Models 2680M1/2685M1 - PCB
NDCO.edeo.o Tel: 1 866 ENDEVCO 1 866 3633826 IM 2680/5 083119 3 INSTRUCTION MANUAL 01 PRODUCTS COVERED This manual covers the model 2680M1 charge amplifier and the 2685M1 IEPE (ISOTRON®) signal conditioner and applicable accessories.
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE A Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Max. C Ø Max. inch. mm. inch. mm. inch. mm. 9. 9 / A. 0 ...
Magnetostriktive Füllstandtransmitter mit Temposonics -Technologie
Level Plus ® Tank Slayer Betriebsanleitung I 7 I Vorhersehbarer Fehlgebrauch Konsequenz Der Sensor ist falsch angeschlossen Die Elektronik kann beschädigt werden Siehe kapitel 7,
OSFP – Defining a New Standard for High-Speed Connections
Amphenol’s OSFP product portfolio offers customers a comprehensive and integrated link solution that features DAC copper cables, AOCs, stacked and ganged board connector and cage solutions.
Model 3711D1FA50G
%PDF-1.4 %âãÏÓ 3 0 obj > endobj 36 0 obj >/Font >/ExtGState >/ProcSet[/PDF/Text]>> endobj 35 0 obj >stream H‰ŒWÙnãÈ ý ÿC½ ( –šU\õèîL‚ 0™ÆŒ‚ |zÉUõB½±z©ú»x ǶTÛêά˼°j{¼ûUÿ «]”¯s=6ô9x®¶Q ÿ/د ¦q7 üwê Ñ~èÕWýs´Y—¼ÊC”鯑ŠþµýÛ]¬VfmRµýóÝ 7Ž Ü8^[ƒ%ÜøïS÷Ø ¢U±Nô:Z™ ¾*²±ÞF«Í:Ó»h…Mþ%‚Kiõ3lZÀ ...
Datasheet - cabelcon.com
Datasheet © Copyright Amphenol Cabelcon ApS ISO 9001 / ISO 14001 certified Distributor: Amphenol Cabelcon ApS Cabelcon Public Industriparken 10, DK-4760 Vordingborg
HYBRIFLEX Optical Fiber & Power Cables - Hybrid
HB012-05U1S1-120F HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC-DLC Connectors, 120 ft . Length,m (ft): 36.5 (120) F/O Cable Type: G657-A2 Single Mode, Bend Tolerant; Number of F/O Pairs: 1; Fiber Termination End 1: DLC Connector; Fiber Termination End 2: DLC Connector; Size: 1/2; Number of DC Pairs: 1
MKS09T07TWIN - Amphenol Antenna Solutions
21 37410005 1/2-13 x 1 hhcs (galv.) 6 solidworks antenna solutions amphenol 1300 capital drive rockford, il 61109 (815) 399-0001 www.amphenol-antennas.com third angle projection designed using title block in accordance with asme y14.1m-2012 36.13 2 of 2 jsierzenga 09/20/2016 9/16/2016 c mks09t07twin 1 mounting kit, wide extended scissor,
Terms & Conditions of Sale - SV Microwave
The provisions of Sections 3-11, 15, 16, and 21-24 shall survive the termination of the Agreement for any reason. Download a PDF Version of SV’s Terms and Conditions of Sale. Updated 02/2024. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn. Contact Info. 561.840.1800; Mon-Fri 8:00-5:00; Contact Us ; West Palm Beach, FL;
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Contact backshellsamphenolpcd.com NON-ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group L 38999 Series III & Series IV TABLE A Accessory Shell Size Clamp Size Length Connector Shell Size