Search Results for fulton's phone number.
TSW-10 Turbidity Sensor - amphenol-sensors.com
Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature ...
SS175 High Chirp, 1kW, 20° Tilt, Si-Tex 8-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
P330W Eval Kit - amphenol-sensors.com
The contact node should not be loaded with forces acting perpendicular to the top plane of the die where the solder joints are located. Calibration data available upon request. ... Part Number Description P330W-EVAL-D3 P330W Eval Kit, Digital Output P330W-EVAL-A3 P330W Eval Kit, Analog Output
EL-CAB as a co-creator of the "From Mechanic to Mechatronic Engineer ...
We are pleased to announce that EL-CAB took part in creating a publication in a foreign language "From Mechanic to Mechatronic Engineer". The creator and initiator of the book is the Polish-German Chamber of Commerce and Industry.
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
contact: gold per astm b488, type ii, code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 3321-0000150 ohms freq. range: dc to 67.0 ghz notes: 1. for recommended footprint to your specific pcb, contact sv microwave
18.0 ± 0.2 - svmicrowave.com
C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
FAKRA Straight Jack to SMA Straight Jack RG-58 50 Ohm 1 m Z Key Code
Connector 1 Part Number: 3FB1-NZSJ-C04W0: Connector 2 Part Number: 132116: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 3: Impedance (Ohms) 50: ... Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional ...
Harsh Media Pressure Sensor - amphenol-sensors.com
Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the sensing circuitry with the applied media. The device is coupled with an ASIC to provide a ratiometric output proportional to the applied pressure. Integrated diagnostics included. AAS-920-671B - 03/2016
NTC Type SA - amphenol-sensors.com
NTC Type SA Interchangeable Thermistors Interchangeable thermistor with bare lead-wires. Features • Low cost solid state sensor • Standard ±1°C accuracy from 0°C to 120°C
TECHNICAL FEATURES - rfstechnologies.com
Number of F/O Pairs 1 F/O Cable Type G657-A1 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm Fiber Termination End 1 ODC socket Fiber Termination End 2 DLC Connector PRODUCT DATASHEET HA-FOJBF-OL-01SM-20
| Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Amplifiers
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
TECHNICAL FEATURES - rfstechnologies.com
Number of F/O Pairs 2 PRODUCT DATASHEET FR-N-2SM-01-60F HYBRIFLEX® RRH Optical Fiber Cable, 2 Pair, Ruggedized Bend-Insensitive Single-Mode Fiber, DLC Connectors, 60 ft FR-N-2SM-01-60F REV : C REV DATE : 20 Apr 2021 www.rfstechnologies.com
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix “4wire”. Therefore an ES220 unit in 4-wire is ordered as “ES220-4 wire”. Type Accuracy 0°C – 60°C 60°C – 100°C
NovaSensor NPH Series Solid State Low Pressure Sensors
The code number to be ordered may be specified as follows: NPH Code Package Configuration 8 TO-8 Code Pressure Range (kPa) 002.5 2.5 kPa; 10 in H 2O 007 7 kPa; 1 psi 030 30 kPa; 4.35 psi CodePressure A Absolute (30 kPa only) G Gauge D Differential CodeCompensation H Hybrid Substrate
Declaration - svmicrowave.com
Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
PRODUCT DATA DRAWING - SV Microwave
"xx" number to db value chart table 1 db value attenuation accuracy vswr 2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners ...
Telaire T6613/T6615 Series Development Kit
Telaire T6613/T6615 Series Development Kit User Manual T63172-003 September 2014 Page 1 of 9 ® Amphenol Advanced Sensors Introduction The T6613/6615 development kit is a
Amphenol Invotec
Contact Us; Careers; Welcome to Amphenol Invotec | 30 July 2024 . Keyword Search . News & Downloads. Overview; News Archive; Downloads; Download Terms and Conditions; Amphenol Invotec takes stand at Mentor Graphics User Conference, 15 October 2015. Added 12/10/2015.
Amphenol Supplier Code of Conduct - Amphenol Invotec
Revision 2.0 February 2024 Page 4 of 11 4.3. Working Hours Working hours shall not exceed the maximum set by local law. All overtime shall be voluntary.