Search Results for fulton's phone number.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135 model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications Applications
Amphenol 05-16 Industrie
FLEXIBLE: ECTA 544 IN PLASTIC The ECTA 544 round plug is ideal for use in industry, the laboratory, and for manufacturing equipment and vehicles. The plugs are available in three housing sizes and 11 pin designs from 3 to 27 contacts for currents up to 25 A, as well as in a pin design for RJ45.
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
IECEx Quality Assessment Report: QARs Page 1 of 1 - SGX Sensortech
QAR Reference Number *: (automatic numbering) GB/SIR/QAR12.0027/03 Related QARs: GB/SIR/QAR12.0027/00 GB/SIR/QAR12.0027/01 GB/SIR/QAR12.0027/02 Status*: Issued QAR Free Reference Number*: 70031126 Audit Date*: (yyyy-mm-dd) 2015-09-04 Date of Issue*: (yyyy-mm-dd) 2015-11-13 Details of change*: Recertification Audit Valid until*: (yyyy-mm-dd ...
Technical features - rfstechnologies.com
The high capacity venue MIMO antenna I-ATPS6-43-698/3800M-6060 is designed for broadband DAS applications supporting all kind of safety as well as 4G and 5G ...
AB-CD12FR-CDFR-QDA05: X-Lok Middle Size | Amphenol LTW
AB-CD12FR-CDFR-QDA05, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable ...
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
HB114-U6S12-400-TH Connectors, 400 ft - rfstechnologies.com
Number of F/O Pairs 12 Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) Single Bending Radius mm (in) 157 (6.2) Cable Diameter 5.512 (0.217) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm Fiber Termination End 1 DLC connector
716F-SCF12-D01 - 7-16 DIN Female Connector for 1/2' Coaxial Cable, OMNI ...
Inner Contact Attachment Spring Finger Outer Contact Attachment 360° clamping ACCESSORIES Wrench size front mm (in) 22 (7/8) Wrench size rear mm (in) 22 (7/8) Trimming Tool TRIM-12-S06 TRIM-SCF12-D01-A TESTING AND ENVIRONMENTAL Waterproof Level IP68 External Document Links Installation Instruction Notes PRODUCT DATASHEET 716F-SCF12-D01
RAY114-50JFNAB - 1-1/4' RADIAFLEX® RAY Cable, A-series
In case of a conflict of operational and stop band, please contact RFS Technologies for further assistance. • As with any radiating cable, the performance in building or tunnel environments may deviate from figures based on free space method. •; PRODUCT DATASHEET RAY114-50JFNAB 1-1/4" RADIAFLEX® RAY Cable, A-series
18.0 ± 0 - svmicrowave.com
VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60060 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1.
CASCO Home Why Casco Life at Casco Jobs Contact us English Login Do you ...
Contact us English Login Do you have the drive to excel? Discover our job opportunities and join our team. CAREER START Search Select Job Category Re isteenðma We s encou Keyword hy a care an Select Job Location Casco embra. adapt to m -evolving ne ut more about o more ustomerS. at Cas an environment in to grow and de egral part of Ca o more yees,
Telaire CO2 Sensor UART Communications Protocol
CO2 Sensor UART Communications Protocol T63182-004 September 2014 Page 1 of 11 ® Amphenol Advanced Sensors Communications Interface The CO2 sensors communicate with an external host by means of an asynchronous, RS-232, UART serial communications port.
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Contact pads 1 1 1. Tolerances reflect typical flaring during the singulation process. NPC-120 Series pressure sensor port interface – 0.236 in to 0.246 in (5.99 mm to 6.25 mm) 0.282 in to 0.290 in (7.16 mm to 7.37 mm) 0.142 in) to 0.145 in (3.61 mm to 3.68 mm) Radius 0.005 in (0.13 mm) maxi u 0.049 in to 0.052 in (1 .24 mm to 1 32 mm) 0. 393 ...
TECHNICAL FEATURES - rfstechnologies.com
Number of F/O Strands 2 PRODUCT DATASHEET FR-N-2SSM-01-80F HYBRIFLEX® RRH Optical Fiber Cable, 2 Single Strand, Ruggedized Bend-Insensitive Single-Mode Fiber, LC Connectors, 80 ft FR-N-2SSM-01-80F REV : C REV DATE : 20 Apr 2021 www.rfstechnologies.com
el-cab.com.pl
JOKON entwickelt, produziert und vertreibt seit über 50 Jahren hochwertige Leuchten und Beleuchtungssysteme für die inter-nationale Fahrzeugindustrie. Zu unseren Kunden zählen
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION C DCN 41843 11 ...
contact: gold per astm b 488, type ii, code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)