Search Results for fulton's phone number.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix “4wire”. Therefore an ES220 unit in 4-wire is ordered as “ES220-4 wire”. Type Accuracy 0°C – 60°C 60°C – 100°C
EL-CAB as a co-creator of the "From Mechanic to Mechatronic Engineer ...
We are pleased to announce that EL-CAB took part in creating a publication in a foreign language "From Mechanic to Mechatronic Engineer". The creator and initiator of the book is the Polish-German Chamber of Commerce and Industry.
SS175 High Chirp, 1kW, 20° Tilt, Si-Tex 8-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
Installing Updates - marport.com
If you have an issue with the system, you may need to give remote access to the computer to the support team with TeamViewer application.
P330W Eval Kit - amphenol-sensors.com
The contact node should not be loaded with forces acting perpendicular to the top plane of the die where the solder joints are located. Calibration data available upon request. ... Part Number Description P330W-EVAL-D3 P330W Eval Kit, Digital Output P330W-EVAL-A3 P330W Eval Kit, Analog Output
FR-N-1SSM-01-50F - HYBRIFLEX® R - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
main | 110WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity ...
110WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS422
Amphenol FCI gs-20-129.pdf
Contact Slider Housing PCB Recommended Cable Mounting Plate Conductive Side (Bottom Side) ... SFW_ _ R-1ST_E_ _LF W_ _ R-2ST_E _LF PDS: Rev :B STATUS:Released Printed: Feb 16, 2024. NUMBER CATEGORY GS-20-129 APPLICATION SPECIFICATION TITLE PAGE REVISION 1.0mm pitch SMT type connector for FPC/FFC (SFW_R series 2 of 7 B GUARDIAN VERIFIED BY) DATE ...
EU RoHS Declaration - SV Microwave
Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 4/29/2024 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any
BILL OF MATERIAL REV. DESCRIPTION DATE REV BY MKS09P04 B ECN#123 ...
ISOMETRIC VIEW OUTSIDE MOUNTING BRACKET (PART OF ANTENNA) 1 2 3 4 4 5 6 7 BRACKET MOUNT DETAIL MKS09P04 LARGE ANTENNA POLE MOUNT (A copy of these instructions to be ...
APPLICATION NOTE - Amphenol Ardent Concepts
Contact ACI if you need replacements. Step 3 is to remove the four #2-56 socket head cap screws that hold the assembly together. This should be done a little at a time in a criss-cross pattern since the screws are under tension from the die spring force. Set the screws aside on a clean bench top. You will need a 5/64” Allen wrench for the
Jumper Cable - amphenol-antennas.com
When ordering, replace the “x” in the model number with the desired length of cable from options listed below. Example: AAS-14HFFRD02-NMNMR-4.5M Available lengths (meters) (x) 1.0, 1.5, 2.0, 3.0, 4.5, 6.0, 7.5 Electrical Characteristics Frequency Range DC-3 GHz Impedance 50Ω Return Loss (min) 680-960 MHz -24.30 dB 1710-2200 MHz -24.30 dB
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
MC-KD14M-B | ANDREW
Heavy Duty Double T-Arm Monopole Mount Base Kit, Includes (2) Ring Mounts for 15-50 OD Monopole, 14.5 ft x 3-1/2 OD face pipes. Antenna Pipes not included
EU RoHS Declaration - svmicrowave.com
Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any
NovaSensor NPH Series Solid State Low Pressure Sensors
The code number to be ordered may be specified as follows: NPH Code Package Configuration 8 TO-8 Code Pressure Range (kPa) 002.5 2.5 kPa; 10 in H 2O 007 7 kPa; 1 psi 030 30 kPa; 4.35 psi CodePressure A Absolute (30 kPa only) G Gauge D Differential CodeCompensation H Hybrid Substrate
PRODUCT DATA DRAWING - SV Microwave
"xx" number to db value chart table 1 db value attenuation accuracy vswr 2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners ...
Model EC | PCB Piezotronics
Model EC:2-socket high temperature connector w/environmental boot, SS ring, & adaptor (MIL-C-5015 compatible)
Declaration - svmicrowave.com
Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
Compliance with EN60079-15: 2006 Electrical apparatus for explosive ...
heating for an ambient of 60°C : at 59.7°C of ambient and with a current of 1.5A per contact the hottest point (inside the plug) is 80° (T6 – 5°C). CENELEC CEI60079-15 report for RJFTVX – 01-December-08 – RevC 6. Requirements for electrical material Mechanical resistance :