Search Results for fulton's phone number.
Smart Power Relay E-1048-8D - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8D... 2 1646 5 Type E-1048-8D Smart Power Relay DC 12 V/24 V, 1 A...30 A in DICE version (low-high) at control input IN+ Housing / temperature range 4 with housing-40 °C...85 °C (for rated current up to 20 A) 5 with housing -40 °C ... 85 °C (60 °C at IN = 30 A) improved ambient req. (IP protection class etc.)
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
Contact Information To contact the factory, use the following information: Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, PA 15857 Web: www.amphenol-sensors.com Telephone: +1 814-834-9140 Fax: +1 814-781-7969 Installation For your convenience, the transmitters can be mounted using the base as a mounting template (see Figure 1 or 2 ...
TYPE CLS 40 12/24 V DC TYPE CLS 45 5 V DC - el-cab.com.pl
Order number overview 24 CONTENT. 4 .eda. As a high performance and innovative company BEDIA deve-lopes, produces and distributes well thought out solutions for ... Please feel free to contact us, we will be happy to assist you with our advice and experience. BEDIA The company Measuring with system and passion.eda. 5 Company history at a glance
Thermal Circuit Breaker / Switch Series 3131 - el-cab.com.pl
Type number 3131 single pole thermal circuit breaker Function Acircuit breaker single pole, latching switch C circuit breaker single pole, momentary switch Mounting Fflange mounting Accessories 1with sealing IP66 4Terminal design Hterminal 1: screws M3.5x5 ISO 1580 (DIN 85) EN 60934 connectors Nterminals 1,2 and 4: blade terminal for 1x6.3x0.8 ...
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
Amphenol LTW Technology “ALTW” lives and breathes to create, innovate, design and produce “unrivaled interconnects for harsh environments.
HBF012-05U1SS2-80F - HYBRIFLEX® RRH Hybrid Jumper, 1/2”, 1 pair 10AWG ...
Number of DC Pairs 1 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 3.41 (1.04) Cross Section of Power Cable mm² (AWG) 5.3 (10) DC Wire Jacket Material PVC/Nylon DC Cable Single Bending Radius mm (in) 83 (3.3) DC Cable Diameter mm (in) 4.2 (0.165) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant
ADVANCED INTERCONNECT PACKAGING FOR MILITARY AND AEROSPACE
At ABS Your Program is Assured of Success ABS offers total solutions for military and aerospace programs.Total solutions entails meeting demands for program management,