Search Results for fx 2年連続 損失 確定申告 smbc
Technical features - rfstechnologies.com
Weight per piece kg (lb) 2 (4.35) Box Dimensions (Bulk Shipping) L x W x H mm (in) 203 x 178 x 127 (8 x 7 x 5) External Document Links Notes PRODUCT DATASHEET ANGLE-CLPI Angle Member Adapter Kit 3/8" (SS) (Kit of 10) ANGLE-CLPI REV : A REV DATE : 01 Dec 2008 www.rfstechnologies.com
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v2/products/69015e60-350b-4d11-bdb7-ac3700dcd0ae","id":"69015e60-350b-4d11-bdb7-ac3700dcd0ae","productNumber":"WS-C15 ...
790-960 MHz - amphenol-antennas.com
Mounting & Downtilt Bracket Kit Included 50-110 mm 2.0-4.3 in Mechanical Tilt 0°-10° Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
T1C IRE CABLE C0R1 • S A 00 52 35 • CANADA 00 545 0 22 • E9IC 00 2 3 6 6 speci˜cations subject to change. For comlete speci˜cations and availability, ask our tPC sales representative or call 800-521-7935. 226 Mini Quic-Connects™ Micro Quic-Connects™ Nano Quic-Connects™ specialty Quic-Connects™ eternet Cable Assemblies
SIM plate Standard 2 modules Metallized Bright nickel 6 rows Without ...
SIM plate Standard 2 modules Metallized Bright nickel 6 rows Without polarization nut
NTC Type NDM - amphenol-sensors.com
(2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the
Turkey - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Technical features - rfstechnologies.com
External Document Links Notes Hangers for anchor bar 18-22 mm (0.71-0.87") PRODUCT DATASHEET HCH-118-1C Cable hanger for Air Dielectric Cable HCH-118-1C REV : B REV DATE : 28 Jan 2013 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
SIM3N45VCC - Amphenol Air LB
Receptacle SIM serie3 Short flanged 2 modules Metallic Standard Olive drab cadmium Polarization CC Not mounted (with rack/reversed rack plug)
Technical features - rfstechnologies.com
2 pcs. 3/8" x 1-1/4" slotted bolts 2 pcs. 3/8" lock washers 2 pcs. 3/8" nuts 2 pcs. 3/8" flat washers Sealing Kit 1x Roll butyl mastic 95 x 600mm (3-3/4 x 24") 1x Roll electrical tape 25mm x 6m (2" x 20') Material Contact element: Copper with threaded studs, nuts and lock washers made of brass Cable Lug: Copper tin plated Grounding wire: Copper
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products?categoryid=341e8602-6391-4563-a500-ac4601241516\u0026brandids=3803afd5-976a-4617-bad7-ac2a00eeeff2 ...
Module 1777 2 (1 contact #12 + 2 contacts #16)
Module 1777 2 (1 contact #12 + 2 contacts #16)
EU RoHS II CoC - amphenol-aerospace.com
3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu
Technical features - rfstechnologies.com
Jacket Black Polyethylene, Halogen-free acc. IEC 60754-1 and -2 MECHANICAL SPECIFICATIONS Minimum Bend Radius mm (in) 25 (0.98) TESTING AND ENVIRONMENTAL Sealing class IP68 TEMPERATURE SPECIFICATIONS Installation Temperature °C (°F) -40 to 60 (-40 to 140 ) Operation Temperature °C (°F) -50 to 85 (-58 to 185 )
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60060 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
STRAIN RELIEF CLAMP - amphenol.co.jp
Backshells Amphenol Japan 〒520-3041 滋賀県栗東市出庭471-1 TEL 077-553-8503 http://www.amphenol.co.jp/military 81 TABLE – A MIL PART NUMBER
Receptacle Standard 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
PS SERIES PSMDU48P30D-X - amphenol-socapex.com
150,000 hours, calculated per MIL-STD-217F Notice 2 at +85°C base plate, Ground fixed. * Thresholds and protections can be modified / removed – please consult factory. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
II - temposonics.com
1.3 Temposonics II LDT Specifications for Sensors ‡ 180 inches 2 2 TEMPOSONICS II LDT INSTALLATION 3 2.1 Types of Transducer Supports 5 2.1.1 Loop Supports 5 2.1.2 Channel Supports 6 2.1.3 Guide Pipe Supports 6 2.2 Open Magnets 7 2.3 Spring Loading and Tensioning 7 2.4 Cylinder Installation 7 2.5 Installing Magnets 10 3 TEMPOSONICS IIWIRING 11
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/aa8c7b5a-3eb9-40e6-8783-ae3e0052e290","id":"aa8c7b5a-3eb9-40e6-8783-ae3e0052e290","productNumber":"A2K-MPT-2 ...