Search Results for fx 2年連続 損失 確定申告 smbc
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
Modus W Series - amphenol-sensors.com
3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material Aluminum Alloy #A380 Cover screws M4 stainless steel non-magnetic Finish Black epoxy paint Knockout • Choice of 2 holes • Hole sizes are offered in a choice of 1/2 in (12.7 mm) conduit or metric sizes of PG11 or PG13. • Cable glands not included. Pressure port connections
NTC Type JR - amphenol-sensors.com
± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5% Code Wire Length WL in mm M3 M4 see dimensions below M5
Technical features - rfstechnologies.com
2 m HA-FOJMP-VL-SM-02 PRODUCT DATASHEET HA-FOJMP-VL-SM-XX HYBRIFLEX® Fiber Jumper, Single-Mode Fiber Jumper HA-FOJMP-VL-SM-XX REV : C REV DATE : 11 May 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) CABLE JACKET UV-Protection Individual and External Jacket Yes ARMOR SPECIFICATIONS Armor Type Corrugated Aluminum Maximum DC-resistance of Armor 1.97 (0.6) Diameter Corrugated Armor 18.5 (0.73) PRODUCT DATASHEET HBF058-08U1S2-20FS
NTC Type NDP - amphenol-sensors.com
r25°c ± 2% code r25°c ± 3% code r25°c ± 5% code r25°c ± 10% 1000 2 3540 ± 1% 257 (125) ndp102c2r1 ndp102c2r2 ndp102c2r3 ndp102c2r5 ndp102c2r10 2000 2 3540 ± 1% 257 (125) ndp202c2r1 ndp202c2r2 ndp202c2r3 ndp202c2r5 ndp202c2r10 5000 2 3540 ± 1% 257 (125) ndp502c2r1 ndp502c2r2 ndp502c2r3 ndp502c2r5 ndp502c2r10